Alternating Phase
Recent posts
- The Advantages of an Uncluttered Rack, Part I- RJ Tee
 February 15, 2018- Alternating phase power distribution technology from Server Tech is one of my favorite subjects. It has benefits that extend well beyond the electrical distribution world. In fact, it is one of the few power products whose secondary benefits meet and sometimes exceed the fundamental purpose of a three-phase distribution product. I discussed it in a previous post. Server Tech’s Alternating Phase PDUs may well set the new standard for the phrase, “the gift that keeps on giving.” - Categories:
- Helpful Features
 
 
- On the Benefits of Alternating Phase- RJ Tee
 February 09, 2018- We’ve extolled the virtues of single phase 60A power distribution to the rack. But there are still may situations in which a three phase deployment is required to power the needs of racks that consume 12kW or more. In other words, situations that begin with ‘high’ and end with ‘density.’ - Categories:
- Helpful Features
 
 
- Three Questions to Ask About Three Phase Power Distribution- RJ Tee
 March 10, 2017- Across the globe, data center managers are making the move to 60A service at the rack level. Why? One big reason is because it better supports higher-density applications. As a result, three-phase power distribution is seeing a boost in popularity. Put simply, it just makes sense for data centers from economic and efficiency standpoints. A popular choice for those looking to make the move to alternating phase power is the HDOT Switched power distribution unit from Server Technology. These rack-mount PDUs simplify time consuming processes such as cable management and load balancing. Offering up to a 30 percent footprint reduction, HDOT PDUs let you install more servers per rack and create a much more efficient flow over standard one- or two-phase power by using three-phase power distribution. - Categories:
 
 
- The Secret to Safe, Affordable 3 Phase Power Distribution- Annie Paquette
 August 21, 2014- Up until now, you were able to power your servers and applications using a 30A single phase, 208V power distribution unit (PDU) that contained two 20A circuit breakers. This power cord feeding this PDU contained two power wires and a ground wire. In order to properly distribute 30A of power ... - Categories:
- Helpful Features
 - Tags:
- 3 Phase PDU
- Alternating Phase
- PDU