Server Technology Switched POPS (Per Outlet Power Sensing) rack PDU(s) feature highly accurate, outlet-level power measurements and control for rack-level monitoring along with controlled on/off or rebooting of outlets individually or as a group. They enable authorized users to power cycle devices remotely in a specific order, offer power sequencin
...
Read More
 
Server Technology Switched POPS (Per Outlet Power Sensing) rack PDU(s) feature highly accurate, outlet-level power measurements and control for rack-level monitoring along with controlled on/off or rebooting of outlets individually or as a group. They enable authorized users to power cycle devices remotely in a specific order, offer power sequencing delays to minimize inrush currents, and prevent unauthorized device provisioning. Switched PDUs feature Smart PDU abilities for network access to power, PDU status, and environmental information, and give outlet control for the reboot of locked-up devices as well as power-up sequencing. 
With POPS, you can see measurements for load (in amps), voltage (V), active power (W), apparent power (VA), crest factor, power factor, and power consumption (measured in W-hrs). With Switched technology, outlets may be linked to one or multiple groups while maintaining control of that individual outlet. 
Server Technology Switched POPS PDUs can be purchased with our award-winning HDOT (High Density Outlet Technology), Cx outlets, and Alternating Phase outlet technology. With HDOT, you get the highest outlet count in the most compact form factor of any PDU on the market. The Cx outlet is a UL tested hybrid of IEC C13 and C19 outlets that accommodate both C20 and C14 plugs. Alternating phase outlets alternate the phased power on a per-outlet basis rather than a per-branch basis. This design allows for shorter cords, faster installation, and easier load balancing for 3-phase rack mount PDUs. 
Details
Input Power Monitoring: 
Outlet Groups: 
Control user-defined group(s) of outlets 
 
Grouped outlets can still be individually remotely controlled 
 
See outlet status, control state 
 
SNMP Traps and Thresholds: 
With POPS, you can configure SNMP traps for outlets and power input feeds 
 
Define your high and low loads 
 
Configure your traps for environmental monitoring (humidity and temperature) 
 
Additional features: 
RamLock mechanical cord retention available on certain models 
 
Fully hot-swappable onboard controller  
 
Simple to use, easy to access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support, SSH, JSON-RPC 
 
Emails log, event, authorization, power & configuration messages 
 
Strong configurable password support and pre-login banner 
 
Group outlets across Primary and Linked units 
 
Branch Circuit Protection 
 
NOTE: Some features are not available in every model. Please contact us for more information. 
See a complete demonstration of the Switched POPS Rack PDU here.
Hide