Rack Power
Title:
Bio:
Recent posts
The Race to Power AI: How Data Centers Are Adapting to Surging Demand
Rack Power
June 16, 2026AI continues to gain momentum, unlocking new possibilities for innovation. But an urgent question looms: where will the uninterrupted power needed to support these workloads come from?
AI’s Appetite for Power Generates Challenges for Data Centers
Rack Power
December 17, 2025As organizations of all shapes and sizes rush to implement AI use cases, data centers are finding it difficult to secure enough power to support high-density AI workloads. Due to AI, U.S. data center power demand is projected to exceed 80 GW in 2030, up from 25 GW in 2024, according to McKinsey research.
- Tags:
- AI
- High Density
- PDU
- Power Distribution
Best Practices for Data Center Rack Resiliency in AI Environments
Rack Power
July 31, 2025As data centers deploy high-density servers and equipment to support power-hungry artificial intelligence (AI) workloads, they must ensure that racks are resilient, and operators can manage them safely.
Understanding U Space, and Why It’s Important
Rack Power
June 16, 2025Data center racks are measured in rack units (RU), commonly abbreviated to U. One U measures 1.75 inches and is used to define the amount of vertical space available in a rack. Knowing what U stands for is critical for data center planning because it standardizes rack and gear height with a uniform measure.
- Categories:
Driving Data Center Efficiency with High-Density Rack PDUs
Rack Power
May 28, 2025Energy efficiency is a top priority for data centers. Power demand is surging, driving a sharp rise in rack densities—and with it, the need for high-density rack PDUs to reliably support advanced computing workloads.
- Categories:
- Industry Trends and Solutions
- Tags:
- Density
- intelligent PDU
Unlocking Flexibility: Key Benefits of Universal Input Rack PDUs
Rack Power
May 20, 2025The Server Technology Rack PDU equipped with a Universal Input (UPDU) is a flexible option that supports both single-phase and three-phase Legrand Universal Input cord configurations, making it suitable for a wide range of configurations with a single rack PDU. This one-size-fits-all universal infeed option accommodates both single-phase and three-phase Legrand Universal Input cord options for the same rack PDU.
- Categories:
- Helpful Features
- Power Distribution and Monitoring
Server Technology PRO4X Rack PDUs Ace Third-Party VAPT Security Testing
Rack Power
April 17, 2025Cybercriminals relentlessly target data centers to steal personal data or shut down and disrupt vital networks. According to a recent analysis by PwC, mega breaches are increasing in number and scale: the proportion of businesses that have experienced a data breach exceeding US $1 million has increased significantly year over year, from 27% to 36%. That’s why every inch of a data center’s infrastructure must be rigorously prepared to withstand cyberattacks.
- Tags:
- intelligent PDU
- Security
Xerus Upgrade Brings IPv6 Compliance to Server Technology PRO3X and PRO4X Rack PDUs
Rack Power
February 24, 2025The U.S. government has established September 30, 2025, as the deadline for transitioning 80% of the systems used by federal agencies and contractors from IPv4 to IPv6-only networks. Although this date may seem distant, it is vital to start planning now, especially since complex integrations and upgrades will be required. Fortunately, you won’t need to worry whether Server Technology Rack PDUs will be compatible with IPv6. Server Technology PRO3X and PRO4X Rack PDUs now carry two important certifications: IPv6 Ready Gold Logo and USGv6-r1 certification.
- Categories:
- Industry Insights
- Power Distribution and Monitoring
- Tags:
- Government
- intelligent PDU
Optimizing Rack Power Quality with Cutting-Edge PDU Innovations
Rack Power
February 06, 2025Power reliability has become increasingly crucial for data centers amid growing energy concerns. Power, and the lack of it, has been in the press more than ever. While recent press has focused on getting power to new AI data centers, less attention is paid to power quality within the data center, especially at the rack.
- Categories:
- Industry Insights
- Power Distribution and Monitoring
- Tags:
- Data Center
- industry-insights