PRO2™ Smart C2S24HP 5.7kW - 8.6kW (18) C13 & (6) C19 outlets Rack PDU
Key Features
-
Network Monitoring
The PRO2 hot-swappable network card provides for HTTP(S), SSH, Telnet,SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
-
Hot-Swap Network Card
Network access is ensured when power is lost to the Primary unit with backup power provided by the primary Expansion unit.
-
Star Multi-Linking
Linking allows access via a single primary PDU and up to 7 linked PDUs through a single IP address for more efficient power management.
-
Temperature/ Humidity Monitoring
Primary and Expansion (select products) units each support two external 10' (3m) Temperature/Humidity probes. Receive SNMP-based alerts and email notifications.
-
Per-Inlet Power Sensing
Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.
-
Branch Current Monitoring
PRO2 monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit.
-
Branch Circuit Protection
PRO2 meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.
-
High-Density Outlet Technology
The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention and UL94V-0 flame rating.
-
High Retention Locking Outlets
PRO2 receptacles have high retention and are compatible with P-Lock type power cords.
-
High Temperature Rating
This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.
-
Color Identification
Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.
-
Cisco EnergyWise¹ Compliant
PRO2 meets the requirements set forth by Cisco Systems, Inc. for its EnergyWise program for monitoring of device energy. EnergyWise is a registered trademark of Cisco Systems, Inc.






