PRO2 Switched Rack PDU Online Demo

There are 2 PRO2 Switched Rack PDU Demos available.


1. 1-Phase 208V PRO2 Switched Rack PDU, Primary and Expansion unit with 30 outlets per PDU (60 outlets total).

Web Interface Demo
IP: 66.214.208.191
User: admn
Password: admn
  1. Click on 'OK'
  2. To logout, click on the link located in the navigation bar on the left of the screen.

**Note: This online demo represents the features and functionality of a PRO2 Switched rack PDU. Currently you are viewing the STV-4501C with 1 SEV-4501C, a primary and expansion PDU, 30 outlets per PDU (60 outlets total), 208V 1-Phase PDU. The number of outlets and input power options vary product to product. This unit can be connected to via telnet using the IP address and credentials above.


2. 3-Phase Delta 208V PRO2 Switched POPS Rack PDU utilizing the STI Star-Linking module to connect a Primary and (3) Expansion units with 30 outlets per PDU (120 outlets total under one IP address).

Web Interface Demo
IP: 66.214.208.190
User: admn
Password: admn
  1. Click on 'OK'
  2. To logout, click on the link located in the navigation bar on the left of the screen.

**Note: This online demo represents the features and functionality of a PRO2 Switched POPS rack PDU. Currently you are viewing the STV-6502M with 3 SEV-6502M, a primary and (3) expansion PDUs, 30 outlets per PDU (120 outlets total), 208V 3-Phase PDU. The number of outlets and input power options vary product to product. This unit can be connected to via telnet using the IP address and credentials above.


PRO2 Switched Online Demo
In the Demo, the outlets from the Primary unit are numbers Primary_Outlet_1 for Outlet 1, Primary_Outlet_2 for Outlet 2 and so on. For the Expansion unit 1, Outlet 1 is labeled Link1_Outlet_1. Outlet 2 is Link1_Outlet_2, etc. Subsequent expansion units are numbered similarly, e.g. Expansion 2, Outlet 5 is Link2_Outlet_5.


Telnet Demo

Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Switched" prompt, which will show:

Common PRO2 Switched Rack PDU Commands are:

ON OFF REBOOT STATUS UPSTAT VERSION
PING LIST SYSSTAT SHOW




  • To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Sentry' prompt.
  • To view the power consumption of individual outlet (such as primary outlet 1), type ostat master_outlet_1 details.
  • To turn an outlet off, type off and the Outlet ID. Example: off Link1_Outlet_1.

Key Features of the PRO2 Switched Rack PDU:

  • Easy to use and access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support
  • Secure remote power management; reboot individual or grouped outlets (SSL, SSH, Telnet, SNMP, RS-232)
  • Outlets may be linked to one or multiple groups without loss of control of that individual outlet
  • Native power-up sequencing prevents in-rush current overload during initial start-up or after power loss. Unlike other products on the market, sequencing occurs during initial startup, after power loss and after user-initiated power cycling to prevent overload
  • Network card power redundancy: When a PRO2 Expansion unit is connected to the Link1 port, the network connection is maintained if the Primary loses power.
  • PIPS input current monitor(s) on easy-to-read local LED, via network or serial connection
  • Optional temperature and humidity probes with 10-ft cords to allow sensors to be located in different locations
  • SNMP traps provide automated alerts for power and environmental conditions. Additionally, event notification is available via Syslog and email
  • Expandability: add additional outlets under one IP address through link unit
  • Local and remote notification if a branch circuit is down (FE will display on LED and through the web-based interface, SNMP and email alerts)
  • PRO2 products have a separate LED for each branch to simplify load balancing

Please note that changes made during the demo session may NOT be preserved when the session is ended.