Server Technology Wins a TMC 2014 infoTECH Spotlight Data Center Excellence Award

RJ Tee
December 18, 2014

server-technology-wins-a-tmc-2014-infotech-spotlight-data-center-excellence-award - https://cdn.buttercms.com/ANSp7dVYTVGbDYN4xmbQ

The 2014 infoTECH Spotlight Data Center Excellence Award recognizes the most innovative and enterprising data center vendors who offer infrastructure or software, servers or cooling systems, cabling or management applications.

Server Technology was recognized for High Density Outlet Technology (HDOT), HDOT provides up to 42 C13’s in a 42U high by 1U wide device, the highest possible outlet density available in a network connected PDU. Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices.

To order the HDOT PDU go to STIs new Build Your Own PDU configurator on servertech.com, where you can configure your own custom HDOT PDU.

About InfoTech Spotlight

InfoTech Spotlight brings extensive daily content focused on information technology. Visitors will find free industry news, communities, channels, blogs, feature articles, videos, whitepapers and other resources. The site keeps readers informed about developments across topics including software, hardware, security and networking. InfoTech Spotlight is powered by TMCnet, the leading communications and technology site in the World attracting two million unique visitors monthly according to Webtrends. Please visit: infoTECH Spotlight for more information.

The Five Biggest Costs of Data Center Downtime