PRO1 Smart STV-3507 5.7kW - 12.6kW (36) C13 and (6) C19 outlets Rack PDU
Key Features
-
Network Monitoring
The PRO1 hot-swappable network card provides for HTTP(S), SSH, Telnet,SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
-
Hot-Swap Network Card
Network access is ensured when power is lost to the Primary unit with backup power provided by the primary Expansion unit.
-
Star Multi-Linking
PRO1 provides the ability to link up to four power circuits using one IP address. First link provides backup power to network card.
-
Temperature/ Humidity Monitoring
PRO1 Primary and Expansion units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.
-
Auto-Flip Current Display
Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.
-
Per-Inlet Power Sensing
Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.
-
Branch Circuit Protection
PRO1 meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.
-
High Retention Locking Outlets
PRO1 receptacles have high retention and are compatible with P-Lock type power cords.
-
High Temperature Rating
This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.
-
Flexible Mounting
PRO1 includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).
-
Color Identification
Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.
-
Cisco EnergyWise¹ Compliant
PRO1 meets the requirements set forth by Cisco Systems, Inc. for its EnergyWise program for monitoring of device energy. EnergyWise is a registered trademark of Cisco Systems, Inc.



