415V PDU Solutions

Efficiency and cost savings are the reason that many data center operators are considering a change to bring 415V PDUs to the rack level. Changing current requirements to 415V power can increase data center power efficiency and cut costs. Switching current requirements can cut the power losses that data centers experience every time electricity passes through a power converter or transformer.

The power path from the building entrance to the IT loads contains several power converters and transformers for each conversion; which contribute to inefficiencies and power losses. Reducing the number of transformers and operating at a higher voltage improves efficiency and reduces electrical costs.

NEW 415 VAC White Paper
Download 415VAC Whitepaper

Download Now



Meet Server Technology

Be more efficient and save more money through fewer power transformations by using 415V power

Within enterprise data centers, power used for operating the facility, lighting, running IT loads and cooling is the largest operational expense. Consider implementing a 415V 3 phase PDU into your data center to increase efficiency and save your data center money.

Explore Our 415V Blogs


  • Build Your Own PDU Solutions

    Need a PDU solution that will provide ultimate flexibility and density to your data center? Head to our Build Your Own PDU configurator. The BYOPDU tool allows you to build your own Switched, Smart, or Metered HDOT Cx or HDOT PDU in four simple steps, shipping in 10 days or less.
    Start Building Today
  • Benefits of 415V Distribution

    Our Power Strategy Experts here at Server Technology make a strong case for the benefits of deploying 415 VAC power distribution in the data center. Check out this application note where we explore one of our recommended configuration scenarios to take if you so choose to deploy 415V power in your data center.
    Read the Application Note
  • Server Technology 415V Rack PDUs

    We're all about efficiency. Three-phase power distribution is most efficient, and implementing it at higher voltages makes it even more so. In addition, having a 415V power distribution unit allows for power to be distributed at higher voltages, which makes energy usage more efficient.
    View 415V Rack PDUs

The One Standard PDU with Limitless Possibilities

Choose the Advanced HDOT Cx
More Outlets per Form Factor
2 Outlets in 1, Ships in 10 Days
Learn more about DCS Awards 2019,
voted #1 PDU Innovation of the Year, HDOT Cx.



About Server Technology

Server Technology's power strategy experts are trusted to provide Rack PDU solutions for demanding data centers worldwide ranging from small technology startups to Fortune 100 powerhouses. Because power is all we do, you will find us in the best cloud and co-location providers, forward thinking labs and telecommunications operations. Server Technology customers consistently rank us as providing the highest quality PDU's, the best customer support and most valuable innovation. Let us show you; we have over 12,000 PDU configurations to fit every data center need. Only with Server Technology will customers Stay Powered, Be Supported and Get Ahead.
See what our customers say.

  • Highest Quality Rack PDU's
  • Best Customer Support
  • Most Patents in the Industry

Connect with a Power Strategy Expert!