-48VDC PDU

You’re viewing Server Technology’s family of -48VDC PDUs. Secure remote power management: gain control of cabinet equipment at remote locations, including colocation facilities and network ops centers, which gives you the ability to reboot locked up remote servers around the clock. Two 100-amp power input feeds support dual power networking equipme... Read More
  • Product Type

    -48 VDC

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
48DCWB-08-2X100-B0NB -48 VDC 8 9.6 -48 200 200 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 3.5 x 17.0 x 16.0 in.
(89.0 x 432.0 x 407.0 mm.)
2U Horizontal CDU1 None No
48DCWB-04-2X100-DONB -48 VDC 4 9.6 -48 200 200 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 3.5 x 17.0 x 16.0 in.
(89.0 x 432.0 x 407.0 mm.)
2U Horizontal CDU1 None No
48DCWB-04-4X070-DONB -48 VDC 4 13.4 -48 280 280 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 4.4 x 17.0 x 16.0 in.
(112.0 x 432.0 x 407.0 mm.)
2.5U Horizontal CDU1 None No
4805-XLS-16B -48 VDC 16 9.6 -48 200 200 DC Terminals Sentry -48VDC Remote Power ... None Current (A) 3.5 x 17.0 x 12.0 in.
(89.0 x 432.0 x 305.0 mm.)
2U Horizontal CDU1 None No
48DCWB-12-2X100-A1NB -48 VDC 12 9.6 -48 200 200 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 3.5 x 16.0 x 17.4 in.
(89.0 x 407.0 x 442.0 mm.)
2U Horizontal CDU1 None No
48DCWB-10-2X300-E0NB -48 VDC 10 28.8 -48 600 600 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 5.25 x 17.0 x 20.0 in.
(134.0 x 432.0 x 508.0 mm.)
3U Horizontal CDU1 None No
48DCWB-16-2X600-E0 -48 VDC 16 57.6 -48 1200 1200 DC Terminals Switched -48 VDC Remote Pow... None Current (A) 7.0 x 17.0 x 32.0 in.
(178.0 x 432.0 x 813.0 mm.)
4U Horizontal CDU1 None No
48DCWB-04-4X125-E0NB -48 VDC 4 24.0 -48 500 500 DC Terminals -48 VDC Remote Power Manage... None Current (A) 4.4 x 17.0 x 16.0 in.
(112.0 x 432.0 x 407.0 mm.)
2.5U Horizontal CDU1 None No