Switched POPS PDU - 3.3kW, C4G36RA-0ABE2FE2
Key Features
-
HDOT Cx OutletsCx is the future-ready UL tested hybrid of a C13 and C19 outlet accommodating both C14 and C20 plugs. -
45 Degree Angled InfeedThe angled infeed improves accessibility, provides infeed strain relief, and its bend radius is suitable with 60A rated cords. -
Network MonitoringGain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more. -
Multi-Unit Linking & CascadingDaisy chain up to 16 PDUs from a primary PDU using a USB or Ethernet connection through a single IP address. -
Multi-Color LCDAn easy-to-read LCD provides a local indication of power usage, alerts, and alarms. -
Hot Swappable ControllerThe Controller is the PDU's center of intelligence and houses computing, display, and connectivity ports. -
Power Quality MeasurementsMonitor and alert on the power being fed to the PDU for harmonics, voltage dips and swells, crest factor, and more at the outlet or load. -
RGB LED Outlet IndicatorsRGB LEDs identify an outlet's on/off state, if it's above/below a certain power threshold, or if it's in suspect of a power measurement irregularity. -
Waveform CaptureCapture voltage and current waveforms automatically or upon demand. -
Environmental MonitoringSupport up to 12 daisy chained DX2-series SmartSensors, each with the ability to send SNMP-based alerts and email notifications. -
Per-Inlet Power SensingPIPS® (Per Inlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet. -
Per-Outlet Power SensingPOPS® (Per Outlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet. -
Branch Circuit ProtectionThis PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL 489 rated magnetic-hydraulic circuit breakers or UL 248 fuses. -
Outlet ControlOn Switched PDUs, cycle power to individual outlets or groups of outlets to reboot servers, or power off unused receptacles.
Description
Server Technology's PRO4X Switched POPS PDUs run on our state-of-the-art Xerus network interface platform and provide remote access to power, PDU status, input, outlet and branch current monitoring, and outlet on/off control. The PDU features RamLock, a self-locking mechanism to prevent accidental cord disconnects, and our award-winning HDOT Cx outlets that can be deployed as either a C13 or C19. Switched POPS PDUs are secured with strong configurable password, active directory, 256-bit AES encryption, SSH, SSL and HTTPS support. SNMP traps provide automated alerts on power and environmental conditions from Legrand's plug-and-play environmental monitoring sensors like temperature, humidity, water, dry contact closure, airflow, air pressure differential, and more.Inputs
| Input Voltage (V): | 208 |
| Input Plug: | IEC C20 100-240V Inlet |
| Input Current (A): | 20 |
| Input Current Rated (A): | 16 |
| Input Power Capacity (kW): | 3.3 |
| Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7 | |
Outputs
| Connector | Rating |
|---|---|
| (12) x IEC 60320/C13 | North American Rating: ≤ 12A @208V L-L (15A Peak) Global Rating: ≤ 10A @230V L-N |
| (24) x Cx | North American Rating: ≤ 16A @208V L-L (20A Peak) Global Rating: ≤ 16A @230V L-N |
The Cx outlet has superior cable retention. Moderate force is required when plugging in a C14 or C20 connector to fully seat the plug and to ensure proper installation. An incorrectly installed plug will be loose and will not provide a reliable connection.
PDU Configuration Details
Examples:
C4W36RA-0ABE2FE2/00 00 - PDU with C20 inlet, black paint, and overlays
C4W36RA-YCBE2EE3/30 B1 - PDU with standard 3 m input cord, black paint, blue markings
| Input Cord Length or Other | ||
| C20 Inlet, Input Terminal Block | 00 | |
| 1.5m / 4.9ft | 15 | |
| 2m / 6.6ft | 20 | |
| 2.5m / 8.2ft | 25 | |
| 3m / 9.8ft (standard) | 30 | |
| 3.5m / 11.5ft | 35 | |
| 4m / 13.1ft | 40 | |
| 4.5m / 14.8ft | 45 | |
| 5m / 16.4ft* | 50 | |
| PDU Paint Color / Overlay Colors | ||
| Black Paint, Black Labels | 00 | |
| Black Paint, Red Labels | R1 | |
| Black Paint, Blue Labels | B1 | |
| Black Paint, Green Labels | G1 | |
| Black Paint, Orange Labels | ON | |
| Black Paint, Yellow Labels | Y1 | |
| Black Paint, White Labels | W1 |
Branch Circuit Protection
UL489 Compliant 2-pole, 20A trip circuit breakers, three (3) branch, rating: ≤ 16A, 10 kAIC Interrupt RatingPhysical
Dimensions: 70.0in tall x 2.2in wide x 2.5in deep [1778mm x 56mm x 64mm]Environmental
Operating Environment: 32°F to 140°F / 0°C to 60°C | 5% RH to 90% RH non-condensing | < 3000M / 10,000 ft. elevationStorage Environment: -40°F to 185°F / -40°C to 85°C | 20% RH to 90% RH non-condensing | < 15,000M / 50,000 ft. elevation
Quiescent / Unloaded Power Draw: < 7W for all configurations
Communications & Security
Dual Ethernet, Two (2) 10/100/1000 Mbps (Cat5e/6 connector), Optional Wi-Fi (802.11 a/b/g/n) One (1) Sensor port (RJ45), One (1) PDU Link (RJ45), Two (2) USB-A (5 V / 500 mA), and One (1) USB-BWeb-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP
Certifications
North American:Safety (Listed & Certified, cTUVus mark)
- UL 62368-1
- CSA C22.2 No. 62368-1
- FCC Part 15 Subpart B Sections 15.107 & 15.109, Class A
- CAN ICES-003, Class A
Global:
Safety
- EN IEC 62368-1 (TUVR certified, T-mark)
- IEC 62368-1 incl. regional, national and harmonized differences (IECEE CB scheme) EMC
- EN 55032 / CISPR 32
- EN 55035 / CISPR 35
- EN 61000-3-2 / IEC 61000-3-2
- EN 61000-3-3 / IEC 61000-3-3
CE Mark
- 2011/65/EU (RoHS Directive)
- 2014/35/EU (Low Voltage Directive)
- 2014/30/EU (EMC Directive)
- RoHS
- Electrical Equipment (Safety)
- Electromagnetic Compatibility
Measurement Accuracy
Input Measurement Accuracy:LCD Current = ± 0.2% at 0.01 amp resolution GUI Current = ± 0.2% at 0.01 amp resolution Voltage = ± 0.2% at 0.1 volt resolution Neutral Voltage = ± 1% at 0.1 volt resolution Neutral Current = ± 0.5% at 1% FS resolution (FS is PDU ampere rating) Active Power = ± 0.5% at 1 watt resolution Apparent Power = ± 0.5% at 1 volt-amp resolution Reactive Power = ± 1% at 1 volt-amp reactive resolution Power Factor = ± 1% at 0.01 resolution Crest Factor = ± 1% at 0.1 resolution Active Energy = ± 0.5% at 0.1 kilowatt-hour resolution Apparent Energy = ± 0.5% at 0.1 kilo volt ampere hour resolution Reactive Energy = ± 1.0% at 0.1 kilo volt ampere reactive hour resolution Voltage Total Harmonic Distortion = 1.0% Current Total Harmonic Distortion = 5.0%Output Measurement Accuracy:
LCD Current = ± 0.2% at 0.01 amp resolution GUI Current = ± 0.2% at 0.01 amp resolution Voltage = ± 0.2% at 0.1 volt resolution Active Power = ± 0.5% at 1 watt resolution Apparent Power = ± 0.5% at 1 volt-amp resolution Reactive Power = ± 1% at 1 volt-amp reactive resolution Power Factor = ± 1% at 0.01 resolution Crest Factor = ± 1% at 0.1 resolution Active Energy = ± 0.5% at 0.1 kilowatt-hour resolution Reactive Energy = ± 1.0% at 0.1 kilo volt ampere reactive hour resolution Voltage Total Harmonic Distortion = 1.0% Current Total Harmonic Distortion = 5.0%Branch Measurement Accuracy:
Current = ± 1% at 0.01 amp resolution