Switched POPS PDU - 23.0kW, C4G36RA-U6BD2EE1

Key Features

  • Hdot cx outlets r4
    HDOT Cx Outlets
    Cx is the future-ready UL tested hybrid of a C13 and C19 outlet accommodating both C14 and C20 plugs.
  • Universal input
    Universal Input
    A one-size-fits-all universal infeed that accommodates single-phase and three-phase Legrand Universal Input cord options for the same PDU, providing flexibility in rack power deployment.
  • 45 degree angled infeed r4
    45 Degree Angled Infeed
    The angled infeed improves accessibility, provides infeed strain relief, and its bend radius is suitable with 60A rated cords.
  • Network monitoring r4
    Network Monitoring
    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
  • Multi primary linking r4
    Multi-Unit Linking & Cascading
    Daisy chain up to 16 PDUs from a primary PDU using a USB or Ethernet connection through a single IP address.
  • Multi color lcd r4
    Multi-Color LCD
    An easy-to-read LCD provides a local indication of power usage, alerts, and alarms.
  • Hot swappable controller r4
    Hot Swappable Controller
    The Controller is the PDU's center of intelligence and houses computing, display, and connectivity ports.
  • Power quality measurements r4
    Power Quality Measurements
    Monitor and alert on the power being fed to the PDU for harmonics, voltage dips and swells, crest factor, and more at the outlet or load.
  • Rgb led outlet indicators r4
    RGB LED Outlet Indicators
    RGB LEDs identify an outlet's on/off state, if it's above/below a certain power threshold, or if it's in suspect of a power measurement irregularity.
  • Waveform capture r4
    Waveform Capture
    Capture voltage and current waveforms automatically or upon demand.
  • Environmental monitoring r4
    Environmental Monitoring
    Support up to 12 daisy chained DX2-series SmartSensors, each with the ability to send SNMP-based alerts and email notifications.
  • Pips   per inlet power sensing sti r4
    Per-Inlet Power Sensing
    PIPS® (Per Inlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet.
  • Pops   per outlet power sensing sti r4
    Per-Outlet Power Sensing
    POPS® (Per Outlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet.
  • Branch circuit protection r4
    Branch Circuit Protection
    This PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL 489 rated magnetic-hydraulic circuit breakers or UL 248 fuses.

Description

Server Technology's PRO4X Switched POPS PDUs run on our state-of-the-art Xerus network interface platform and provide remote access to power, PDU status, input, outlet and branch current monitoring, and outlet on/off control. The PDU features RamLock, a self-locking mechanism to prevent accidental cord disconnects, and our award-winning HDOT Cx outlets that can be deployed as either a C13 or C19. Switched POPS PDUs are secured with strong configurable password, active directory, 256-bit AES encryption, SSH, SSL and HTTPS support. SNMP traps provide automated alerts on power and environmental conditions from Legrand's plug-and-play environmental monitoring sensors like temperature, humidity, water, dry contact closure, airflow, air pressure differential, and more.

Inputs

Input Voltage (V): 415
Input Plug: Legrand Universal Connector
Input Current (A): 32
Input Current Rated (A): 32
Input Power Capacity (kW): 23.0

Outputs

Connector Rating
(12) x IEC 60320/C13 North American Rating: ≤ 12A @208V (15A Peak)
Global Rating: ≤ 10A @230V
(24) x Cx North American Rating: ≤ 16A @208V (20A Peak)
Global Rating: ≤ 16A @230V

The Cx outlet has superior cable retention. Moderate force is required when plugging in a C14 or C20 connector to fully seat the plug and to ensure proper installation. An incorrectly installed plug will be loose and will not provide a reliable connection.

Universal Input Cord Options

Part Number Plug Type Rating kVA / kW Region
1-Phase Cord Options
DTCORD-L630 NEMA L6-30P 200-240V / 24A 4.8 - 5.8 North America
DTCORD-1P32 IEC60309 32A 200-240V / 32A 6.4 - 7.7 Europe
DTCORD-1P3G IEC60309 30/32A 200-240V / 24A 4.8 - 5.8 Global
DTCORD-1P3G ┼ IEC60309 30/32A 200-240V / 32A 6.4 - 7.7 Global
DTCORD-1P60 IEC60309 60A 200-240V / 48A 9.6 - 11.5 North America
3-Phase Delta Cord Options
DTCORD-L1530 NEMA L15-30P Delta 208-240V / 24A 8.6 - 10 North America
DTCORD-CS836 CS8365C Delta 208-240V / 40A 14.4 - 16.6 North America
DTCORD-3P60 IEC60309 60A 3P Delta 208-240V / 48A 17.3 - 20 North America
3-Phase Wye Cord Options
DTCORD-L213D NEMA L21-30P Wye 190-208V / 24A 7.9 - 8.6 North America
DTCORD-L2230 NEMA L22-30P Wye 346-415V / 24A 14.4 - 17.3 North America
DTCORD-3P32 IEC60309 32A 3PY Wye 346-415V / 32A 19.2 - 23 Europe
DTCORD-3P3G IEC60309 30/32A 3PY Wye 346-415V / 24A 14.4 - 17.3 Global
DTCORD-3P3G ┼ IEC60309 30/32A 3PY Wye 346-415V / 32A 19.2 - 23.0 Global

Resulting PDU capacity determined by its nominal ratings and number of internal circuit breakers.

┼ Denotes a dual-rated cord.

Standard 3m cord length.

Legrand Universal Input Cords are sold as separate part numbers. Additional cords can be ordered at any time

Branch Circuit Protection

UL489 Compliant 2-pole, 20A trip circuit breakers, six (6) branch, rating: ≤ 16A, 10 kAIC Interrupt Rating

Physical

Dimensions: 70.0in tall x 2.2in wide x 2.5in deep [1778mm x 56mm x 64mm]

Environmental

Operating Environment: 32°F to 140°F / 0°C to 60°C | 5% RH to 90% RH non-condensing | < 3000M / 10,000 ft. elevation
Storage Environment: -40°F to 185°F / -40°C to 85°C | 20% RH to 90% RH non-condensing | < 15,000M / 50,000 ft. elevation
Quiescent / Unloaded Power Draw: < 7W for all configurations

Communications & Security

Dual Ethernet, Two (2) 10/100/1000 Mbps (Cat5e/6 connector), Optional Wi-Fi (802.11 a/b/g/n) One (1) Sensor port (RJ45), One (1) PDU Link (RJ45), Two (2) USB-A (5 V / 500 mA), and One (1) USB-B
Web-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP

Certifications

North American:
Safety (Listed & Certified, cTUVus mark)
  • UL 62368-1
  • CSA C22.2 No. 62368-1
EMC
  • FCC Part 15 Subpart B Sections 15.107 & 15.109, Class A
  • CAN ICES-003, Class A


Global:
Safety
  • EN IEC 62368-1 (TUVR certified, T-mark)
  • IEC 62368-1 incl. regional, national and harmonized differences (IECEE CB scheme) EMC
EMC
  • EN 55032 / CISPR 32
  • EN 55035 / CISPR 35
  • EN 61000-3-2 / IEC 61000-3-2
  • EN 61000-3-3 / IEC 61000-3-3

CE Mark
  • 2011/65/EU (RoHS Directive)
  • 2014/35/EU (Low Voltage Directive)
  • 2014/30/EU (EMC Directive)
UKCA Mark
  • RoHS
  • Electrical Equipment (Safety)
  • Electromagnetic Compatibility

Measurement Accuracy

Input Measurement Accuracy:
LCD Current = ± 0.2% at 0.01 amp resolution
GUI Current = ± 0.2% at 0.01 amp resolution
Voltage = ± 0.2% at 0.1 volt resolution
Neutral Voltage = ± 1% at 0.1 volt resolution
Neutral Current = ± 0.5% at 1% FS resolution (FS is PDU ampere rating)
Active Power = ± 0.5% at 1 watt resolution
Apparent Power = ± 0.5% at 1 volt-amp resolution
Reactive Power = ± 1% at 1 volt-amp reactive resolution
Power Factor = ± 1% at 0.01 resolution
Crest Factor = ± 1% at 0.1 resolution
Active Energy = ± 0.5% at 0.1 kilowatt-hour resolution
Apparent Energy = ± 0.5% at 0.1 kilo volt ampere hour resolution
Reactive Energy = ± 1.0% at 0.1 kilo volt ampere reactive hour resolution
Voltage Total Harmonic Distortion = 1.0%
Current Total Harmonic Distortion = 5.0%
Output Measurement Accuracy:
LCD Current = ± 0.2% at 0.01 amp resolution
GUI Current = ± 0.2% at 0.01 amp resolution
Voltage = ± 0.2% at 0.1 volt resolution
Active Power = ± 0.5% at 1 watt resolution
Apparent Power = ± 0.5% at 1 volt-amp resolution
Reactive Power = ± 1% at 1 volt-amp reactive resolution
Power Factor = ± 1% at 0.01 resolution
Crest Factor = ± 1% at 0.1 resolution
Active Energy = ± 0.5% at 0.1 kilowatt-hour resolution
Reactive Energy = ± 1.0% at 0.1 kilo volt ampere reactive hour resolution
Voltage Total Harmonic Distortion = 1.0%
Current Total Harmonic Distortion = 5.0%
Branch Measurement Accuracy:
Current = ± 1% at 0.01 amp resolution

More Info:

Download Datasheet Contact Us