- Switched PDU ▸
- PRO2™ HDOT® 11.0kW - 22.0kW (48-54) outlets
PRO2™ HDOT® 11.0kW - 22.0kW (48-54) outlets Rack PDU
Key Features
-
Network Monitoring
The PRO2 hot-swappable network card provides for HTTP(S), SSH, Telnet,SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
-
Hot-Swap Network Card
Network access is ensured when power is lost to the Primary unit with backup power provided by the primary Expansion unit.
-
Star Multi-Linking
Linking allows access via a single primary PDU and up to 7 linked PDUs through a single IP address for more efficient power management.
-
Temperature/ Humidity Monitoring
Primary and Expansion (select products) units each support two external 10' (3m) Temperature/Humidity probes. Receive SNMP-based alerts and email notifications.
More Info:
Family and Product Details
-
Family Description
The Server Technology® PRO2 Smart/Switched POPS PDU provides control of outlet power(Switched only) and local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® and POPS® technology provides billing-grade accurate measurement of current, voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input and at each output (POPS only). These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The PRO2 Smart/Switched POPS “Master" PDU can be connected to as many as three (with optional module) PRO2 Smart/Switched POPS “Link" PDUs to extend the network access to the redundant or secondary power feed without the risks of a daisy chain linking configuration.
-
Family Specifications
- Branch Monitoring: Current (A)
- Branch Overcurrent Protection: 10 kAIC (North America) / (5 kAIC ROW)
- Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
- Dual Input: No
- High Retention Outlets: Yes
- Input Current Display: Auto-Orient
- Input Monitoring: PIPS
- Locking Outlets: Yes
- Max Operating Temperature: 60 °C
- Mounting: 0U Vertical
- Outlet Monitoring: Determined By Outlet Module
-
PDU Platform:
- Power Pivot Input: No
- Product Height (inch): 80.0
- Product Height (mm): 2032
- Product Max Depth (inch): 3.0
- Product Max Depth (mm): 77
- Product Nominal Depth (inch): 2.5
- Product Nominal Depth (mm): 64
- Product Width (inch): 2.2
- Product Width (mm): 56
- Product Specifications
-
★★★ C2W48TE-4PAE2M99 (Switched) Download Datasheet Input Power Capacity (kW): 22.0 Input Plug Type: 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr Input Current (A): 32 Input Current Rated (A): 32 Input Nominal Voltage (V): 400 Input Phase: 3-Phase Wye (L-N) Input Cord Location: Bottom/End Alternating Phase Outlets: true Outlet Form Factor:
Total Outlets: 48 IEC C13 Count: 30 Cx Count: 18 -
★★★ C2W48TE-5CAE2M99 (Switched) Download Datasheet Input Power Capacity (kW): 17.3 Input Plug Type: NEMA L22-30P Input Current (A): 30 Input Current Rated (A): 24 Input Nominal Voltage (V): 415 Input Phase: 3-Phase Wye (L-N) Input Cord Location: Bottom/End Alternating Phase Outlets: true Outlet Form Factor:
Total Outlets: 48 IEC C13 Count: 30 Cx Count: 18
- Drawings
Design Diagram - HDOT - DD 412-1083-43
Design Diagram - HDOT Cx - DD 412-1083-43_Cx
- Documents
Firmware
Download Center Manual
Related Documents★★★ UG - C2S Series Smart PRO2 (PRO1) – User Guide (Firmware Version 8.0) ★★★ UG - C2W Series Switched PRO2 (PRO1) – User Guide (Firmware Version 8.0) Application Notes
Related DocumentsRelated Documents
Technical Notes
Related DocumentsRelated Documents
White Papers
Related DocumentsRelated DocumentsCompliance
Export Compliance Warranty
Warranty Policy
Have a power strategy expert contact me!
PRO2™ HDOT® 11.0kW - 22.0kW (48-54) outlets
Thank you for your interest in our products
Please fill out this form with your information and we will have an authorized representative in your area contact you within 24 hours.
Server Technology respects your privacy and would never sell or expose your personal information. Please review our Privacy Policy for more information.



