Smart C1S15HN 11kW - 22kW 3-Ph (3) C13 & (12) C19 outlets Rack PDU

EOL End of Life

More Info:

Contact Us

More Info:

EOL End of Life

Family and Product Details

  • Family Description
  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 10 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 1-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 2U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 3.5
    • Product Height (mm): 89
    • Product Max Depth (inch): 10.1
    • Product Max Depth (mm): 257
    • Product Nominal Depth (inch): 10.1
    • Product Nominal Depth (mm): 257
    • Product Width (inch): 17.2
    • Product Width (mm): 437
  • Product Specifications
  • Drawings
  • Documents