Smart POPS PDU

You’re viewing Server Technology’s family of Smart POPS PDUs. Featuring highly accurate, outlet-level power monitoring,. Email alerts provide automated updates on power and environmental conditions. Smart POPS PDUs are also designed with expandability in mind. Expansion PDUs may be used to provide full access to all power feeds under a single IP ... Read More
  • PRO2™ HDOT® 11.0kW - 22.0kW (36-42) outlets Rack PDU

    Outlet alt vert
    36 - 42

    Power white 400 - 415  V

    H x W x D

    EOL

    Logo pro2
    Logo hdot