Metered PDU - 2.8kW, C-24V1-L30M
Key Features
-
Auto-Flip Current DisplayEasy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.
-
Branch Circuit ProtectionThis PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL 489 rated magnetic-hydraulic circuit breakers or UL 248 fuses.
-
High Retention Locking OutletsPRO2 receptacles have high retention and are compatible with P-Lock type power cords.
-
Flexible MountingIncludes standard button mounts along with provisions for custom mounting brackets.
Description
The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.Inputs
Input Voltage (V): | 120 |
Input Plug: | NEMA L5-30P |
Input Current (A): | 30 |
Input Current Rated (A): | 24 |
Input Power Capacity (kW): | 2.8 |
Outputs
Connector | Rating |
---|---|
(24) x NEMA 5-20R | North American Rating: ≤ 16A @120V L-N (20A Peak) |
Branch Circuit Protection
(2) 20A Fuses, two (2) branch, meets UL 60950-1 requirements (Bussmann SC-20 fuses), 100 kA Interrupt RatingPhysical
Dimensions: 54.0in tall x 1.75in wide x 2.25in deep [1372mm x 45mm x 58mm]Environmental
Operating Environment: 32°F to 104°F / 0°C to 40°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevationStorage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations
Communications & Security
Not ApplicableCertifications
North American:Safety (Listed & Certified, cTUVus mark)
- UL 62368-1
- CSA C22.2 No. 62368-1
Measurement Accuracy
Input Measurement Accuracy:LED Current = ± 10% at 0.1 amp (1.0 - 9.9 amps) and 1 amp (> 9.9 amps) resolution