PRO4X 4.3.15 General Availability (GA) Firmware Release
General Availability (GA) releases are fully tested, production-ready, and are recommended for most customers and deployments.
Limited Availability (LA) releases are of the same testing and production quality as GA releases but may have some missing or extra features. Because of this, LA releases are typically only delivered to select customers and/or select product types. Related binary files are, therefore, not available for public download through the website. For access to LA binary files, please contact your regional Server Technology Support team for assistance who will first ensure proper compatibility with your specific model(s) and then will provide files as needed.
Important note for customers using DCPDU, PRO3X & PRO4X PDU models with Xerus™ platform:
SCP Privilege Escalation Issue (7/28/2026): We have identified a critical vulnerability in the SCP implementation used by the affected products. The vulnerability allows authenticated users to execute certain SCP operations even when the user's assigned permissions should prohibit those actions. As a result, an authenticated user could overwrite any writable file with another file (e.g., a configuration file) and copy any file to a writable location (possibly allowing download by other means). To address this issue, please upgrade any affected product(s) to Xerus Firmware v4.3.14 GA release. Please click here for more information, or contact the technical support team. We strongly recommend that all customers with these products upgrade PDUs to this firmware as soon as possible.
Flash Write Cycle Issue in Xerus 4.0.0 through 4.3.12 (2/20/2026): We have identified a critical issue in the PDU firmware version 4.0.0 and later. Due to features introduced in 4.0.0 and later firmware, the flash write frequency on ServerTech PRO3X and PRO4X PDUs with Xerus controllers may cause flash wear, leading to long-term reliability and performance issues. This does NOT affect the PDU outlet power state. An upgrade to Xerus Firmware v4.3.13 or later is required to reduce flash write cycles and mitigate this potential issue. Please prioritize this firmware upgrade in your operations. Please click here for more information, or contact the technical support team. We strongly recommend that all customers with these products upgrade PDUs to this firmware as soon as possible.
Firmware and Release Notes
- Release Notes9/29/2026
- Firmware Download (ZIP) Combined iX9 & iX12, applicable to most users and works with either iX9 or iX12 Controller 7/16/2026
- Additional Firmware Binaries9/29/2026
Documentation
- Quick Setup Guide9/29/2026
- User Guide9/29/2026
- Online Help9/29/2026
SNMP
- Xerus MIB User Guide9/29/2026
- PDU2 MIB9/29/2026
- Asset Management MIB9/29/2026
Tools and Driver
- Spreadsheet for firmware update and configuration mass deployment9/29/2026
- Windows driver for USB serial console9/29/2026
- PDU Recovery Tool9/29/2026
JSON-RPC Bindings
- PDU JSON-RPC change history9/29/2026
- PDU JSON-RPC SDK9/29/2026
- PDU JSON-RPC Online Help 9/29/2026
- PDU JSON-RPC PyPI Homepage 9/29/2026
Additional Documentation
- PDU Modbus Register Layout9/29/2026
- PDU Redfish Documentation9/29/2026