Sentry Switched PRO2 Cx POPS (Per Outlet Power Sensing) Demo
There is 1 Per Outlet Power Sensing (POPS) Rack PDU Demo available.
Demo: Single Phase 208V Switched POPS Rack PDU, primary and expansion unit with 36 outlets per PDU (72 outlets total)
- Click on 'OK'
- To logout, click on the link located in the navigation bar on the left of the screen.
**Note: The above online demo represents the features and functionality of a POPS PDU. Currently you are viewing the C2WG36TE-2CAF2966 primary and linked expansion PDU, 36 Outlets per PDU. The number of outlets and input power options vary product to product.
Want a custom live demo walkthrough?
Connect with us and we'll set one up!
Sentry Switched POPS Online Demo
This Server Technology PRO2 Switched POPS Rack PDU Online Demo consists of two vertically mounted rack PDUs, with 72 user manageable outlets.
- Click on 'OK'
- To logout, click on the link located in the navigation bar on the left of the screen.
|
|
|
|
|
Link two Rack PDUs together under one IP address |
Retractable fuse or breaker branch circuit protection on various models |
Per Outlet Power Sensing Provides the following measurements per outlet:
|
LED current monitor. Ethernet, Serial and temperature/humidity port |
Key Features of the Switched POPS Rack PDU:
- POPS technology - highly accurate, outlet-level power monitoring
- Outlets may be linked to one or multiple groups without loss of control of that individual outlet
- SNMP trap email alerts provide automated alerts for power and environmental conditions
- Expandability: add additional outlets through link unit without additional IP address
- Optional temperature and humidity probes on 10 ft (3 m) cords allows for measurements in different locations within the cabinet. Values can be viewed from Rack PDU interface or send out traps and alerts when thresholds are exceeded. No additional IP addresses required
Product evaluation checklist
In order to maximize the demo and fully understand all the features of the Switched POPS Rack PDU check out the CWG product evaluation checklist.
|
Sentry Switched POPS Screenshots
Find a screen shot of the interface feature you're interested in learning more about:
|
|
|
Outlet Control
|
|
Outlet DetailsView in detailed power information of an individual outlet
Click here for a Full Image |
|
Outlet Groups
Click here for a Full Image |
|
Input Power Monitoring
Click here for a Full Image |
|
SNMP Traps and Thresholds
Click here for a Full Image |
Telnet Demo
Username: admn
Password: admn
Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Switched' prompt, which will show: Switched Rack PDU Commands are:
| ON | OFF | REBOOT | STATUS | UPSTAT | VERSION | CREATE | SHOW |
| REMOVE | LOGIN | SET | ADD | DELETE | LIST | PASSWORD | SYSSTAT |
| ISTAT | ENVMON | LOGOUT | RESTART | PING | CONNECT |
- To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Switched CDU:' prompt
- To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details
- To turn an outlet off, type off and the Outlet ID. Example: off .a1
Please note that changes made during the demo session may NOT be preserved when the session is ended.