PRO4X Rack PDU Technical Specifications


Rack PDU Families

Branch Circuit Protection

Input Power Monitoring

Individual Outlet Control

Per Outlet Power Monitoring

Environmental Monitoring

Access, Security & Communications

Switched POPS® PDU

Checkmark Checkmark Checkmark Checkmark Checkmark Checkmark

Smart POPS PDU

Checkmark Checkmark Checkmark Checkmark Checkmark

Switched PDU

Checkmark Checkmark Checkmark Checkmark Checkmark

Smart PDU

Checkmark Checkmark Checkmark Checkmark

POPS (Per Outlet Power Sensing)
The PRO4X does not offer the Metered or Basic Rack PDU Families, which were available in previous models. Please contact a Server Technology power expert for availability.


Management Controller

iX12™ CONTROLLER

LEARN MORE

iX9™ CONTROLLER

LEARN MORE

EMBEDDED PROCESSOR
ARM Cortex A53 800 MHz (TI AM623)
ARM Cortex A5 500 MHz (Atmel SAMA5D21)
MEMORY

32 MB QSPI NOR Flash
512MB DDR4 RAM


32 MB SPI NOR Flash
256MB DDR3 RAM


SIZE

192mm x 36mm


192mm x 36mm


ONBOARD DISPLAY

High-Resolution Backlit Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle/outlet).
Alarms: Configuration Information (name, ratings, IP/networking information).
320 x 240 resolution.
Auto-flip orientation.


HOT-SWAPPABLE, FIELD-REPLACEABLE CONTROLLER

100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.


NAVIGATION BUTTONS

4 large buttons with haptic feedback: up, down, select, and back.


INTERFACE AND CONNECTIVITY PORTS
  • 2 x 10/100/1000 (Gigabit) Ethernet (green and white)
  • 2 x USB-A ports
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x PDU Link Port (gray)

  • 2 x 10/100/1000 (Gigabit) Ethernet (green and white)
  • 2 x USB-A ports
  • 1 x USB-B port
  • 1 x Sensor port (yellow)
  • 1 x PDU Link Port (gray)

KVM/CONSOLE/SERIAL SUPPORT

Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and the USB-A port.
USB-B is available for direct CLI connection. For Serial/CLI applications over RJ45, an external DSER-CLI-USB-G4 dongle is needed.


POWER SHARING

Using the PDU Link Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU infeed.


PDU LINKING

Link up to 8 PDUs where the Primary PDU has knowledge and power information from the attached Expansion PDUs. Redundant power from the first expansion unit ensures uptime even if the Primary PDU loses power.


LINKING METHODS

Via the PDU Link Port, linking is the logical connectivity of devices using the PDU Link port within the same rack/cabinet. Where you can link a single Primary PDU with multiple Link PDUs for more efficient power management. Includes the ability to power share across linked units.


CASCADING

Physically cascade 32 PDUs under one ethernet port or 16 PDUs with USB using bridging mode, or additionally, save IP addresses using a single IP address with port forwarding.


WI-FI SUPPORT

Supported through the external DX2-WIFI-KIT, a USB Wi-Fi antenna that connects a USB-A port to a Wi-Fi network.

Firmware Features

USB INTERFACE

PDU to PDU cascading up to 32 devices, bulk configuration, webcams, console serial connection, and mobile interface support on tablets or smartphones.


SYSTEM MANAGEMENT

Settings updates, bulk configuration, backup/restore, and firmware updates.
Local Connection: USB flash drive, PDView App (available on iOS or Android), and CLI.
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).


ENVIRONMENTAL SENSORS

Compatible with the Sensor Port, the plug-and-play sensor bus allows up to 32 sensor functions or 12 sensor packages to attach to each PDU.

SmartSensors supported: temperature, humidity, airflow, differential air pressure, water/leaks, dust/particles, contact closures, dry contacts, proximity/motion, and vibration. Sensor hubs are also supported. (Accessories are sold separately.)

Download our SmartSensor Data Sheet


ASSET MANAGEMENT

Compatible with the Sensor Port, when equipped with the optional Intelligent Asset Management sensor, automate a real-time inventory of IT assets and their locations, down to the 1U level.

Options supported: Asset Management sensors. (Accessories sold separately.)


RACK ACCESS CONTROL

Compatible with the Sensor Port, when cabinets and enclosures are equipped with optional intelligent door locks, handles, and card readers. Compatible with access control and DCIM solutions.

Options supported: Door Access sensors, Magnetic Contacts, Door Handles, and Card Readers. (Accessories sold separately.)

Learn More about the SmartLock Door Locking System


POWER QUALITY METRICS

Record peak and minimum/maximum measurements with continuous coherent AC sampling (AC-synchronized measurements) at designated intervals.

Billing-grade (±0.5%) Energy and Power Quality Metering [kW, kVA, V, A, Voltage and Current Harmonic Distortion, True and Displacement Power Factor, Voltage Dip and Voltage Swell, Neutral Current and Voltage, Current Inrush, and Crest Factor].

Power quality monitoring and measurements are compliant with the IEC 61557-12 Standard for Power Monitoring and its PMD-III requirements.


REMOTE MANAGEMENT PROTOCOLS

IPv6 ready

HTTP(S); SSH Command Line Interface; Telnet; SNMP v2/v3; SMTP (email); IPv6/IPv4; MODBUS/TCP.

Server Technology PRO4X Rack PDUs are IPv6 Ready — see our IPv6 Ready Gold Logo ID #02-C-002956 . Our PDUs also meet the USGv6-r1 capabilities for Core, SLAAC, Address Architecture, and IPv6-Only — see our USGv6 registry profile .


ALERTS / ALARMS

Receive alerts via SNMP TRAPs and INFORMs, email (SMTP), and Syslog when predefined thresholds are exceeded, among other power and environmental events. Identical SNMP MIBs across all PDU families.


SCRIPTING

Automate intelligent PDU functions with Redfish RESTful APIs, JSON-RPC, cURL support, and LUA scripting. SDKs are available in Perl, Python, JavaScript, and C#/.NET.


SECURITY

Configurable firewall (in/outbound traffic control).

Granular user/user group permissions.

Configurable strong passwords allow defining a minimal requirement for password length and complexity; a limited password history prevents reusing passwords, and password expiration ensures passwords are refreshed periodically.

A third-party consultant conducted a comprehensive VAPT (Vulnerability Assessment and Penetration Testing) and IoT device security assessment on PRO4X PDUs: testing results determined that they are secured in a manner consistent with industry best practices.

Configured with Secure Boot to protect against boot sector viruses, rootkits, and other malware that might try to interfere with the PDU's startup process.

Learn More about Xerus Security


AUTHENTICATION

Lightweight Directory Access Protocol (LDAP and LDAPS), TACACS+ 1.2, LDAP(S) Active Directory ®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.

Custom SSL certificates: CA certificates using RSA or ECDSA keys are supported.


ENCRYPTION

HTTPS connections use TLS 1.2/1.3 with AES 128/256-bit ciphers supporting the broadest range of browsers.

SNMP v3 connections can be authenticated with MD5/SHA1/SHA-224/SHA-256/SHA-384/SHA-512 and encrypted with DES/AES-128/AES-192/AES-256.


INTEGRATIONS

DCIM (Data Center Infrastructure Management) solutions provide administrators with a holistic view of a data center's performance so that energy, equipment and floor space are used as efficiently as possible. Interoperability is available with multiple vendors. Contact us to learn more.

Prometheus is an open-source monitoring solution using a time series data model to pull data from our PDUs. See our PRO4X PDU Online Help and User Guides for integration assistance.

Grafana is an open-source data visualizer solution to display interactive PDU data. See our PRO4X PDU Online Help and User Guides for integration assistance.

User Interface

SUPPORTED WEB BROWSERS

Firefox®, Safari® (Mac), Google® Chrome®, Microsoft® Edge, Android, and iOS. (See the User Guide for specific versions supported.)


LANGUAGE SUPPORT

English, German, Japanese, Chinese (traditional characters and simplified), Spanish, French, and Italian.


English, German, Japanese, and Chinese (traditional characters).


  • slide-01
  • slide-02
  • slide-03
  • slide-04
  • slide-05
  • slide-06
  • slide-07
  • slide-08
  • slide-09
  • slide-10

Electrical Components and Options

INPUT POWER CAPACITY

10kW to 86.6kW+
Higher capacity is available in Engineer to Order (ETO) models — Contact Us to Learn More about our custom capabilities.


INPUT CURRENTS

16A to 100A/125A


INPUT VOLTAGES

Single-phase: 100V, 120V, 200V, 208V, 230V, 240V
Three-phase: 208V, 400V, 415V
Please contact a Server Technology power expert for availability.
*DC Input Voltages Available in Other Models — Contact Us to Learn More


METERING

±0.5% billing grade metering accuracy at Inlet and PDU Outlets.
Certified with all load types, in real operating conditions, at Inlet, Outlets, and Circuit Breakers, including Voltage (V), Current (A), Active Power (kW), Apparent Power (kVA), Energy (kWh), Power Factor.


Configurable power sequencing with customizable delays.
PDU-based load shedding.
Last known state power-on.
Remote outlet and outlet group on/off (available across linked PDUs).
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.


OUTLET INDICATORS

Units with metered and/or switched outlets have a small multicolor (red/green/amber/white/unlit) LED adjacent to each outlet that indicates the outlet or PDU state.
The LEDs can show the following states: outlet on/off, outlet's power above/below a threshold, circuit breaker is on/off, an outlet suspected of tripping a circuit breaker, and more.


OUTLET POWER DISTRIBUTION

Alternating Phase Power Distribution is standard (on most models) and evenly distributes multiple phases of power to each outlet for simplified load balancing, reduced cord lengths, and better airflow.

Outlet Power Distribution

Learn More about Alternating Phase Technology


INPUT CORD LENGTH

Standard 3m (10ft)
Optional: Unterminated and custom lengths available.


INPUT CORD TYPE

Standard: Flexible, SO, SOOW, or SJT.
Optional: DP-1 Cables, Shielded or Unshielded Low Smoke/Zero Halogen (LS0H) Cables, Molded Power Cords/ Plug Assemblies.


INPUT FEED ORIENTATION

Standard 45-degree angled infeed flexibly mounts and positions the infeed where needed.


UNIVERSAL INPUT

The Universal Input option (UPDU) is a one-size-fits-all PRO4X PDU infeed that accommodates single-phase and three-phase Delta and Wye Legrand Universal Input cords for the same PDU. Input option available upon request. Some restrictions apply.

Learn More about the Universal Input


TERMINAL BLOCK OPTION

Safely wire the power distribution unit directly to the junction box or input breaker using a hard-wired terminal block. Available ETO option upon request.


Configurations up to 54 outlets per chassis (mix of HDOT Cx* and HDOT C13 outlets).
NEMA, IEC, and other outlet types are available.
*An HDOT Cx Outlet is a hybrid IEC C13 and C19 outlet that accommodates both C14 and C20 plugs.


Mechanical Design

FORM FACTOR

Zero U (vertical).


CHASSIS

Steel enclosure. Premium build quality. A shallow footprint provides better rack accessibility, enhanced airflow, and easier physical mounting.

Standard color: Black (powder coat).

Optional color-coded labels are available. Full-color chassis upon request.

Learn More About Color-Coding PDU Options


ENVIRONMENTAL OPERATING CONDITIONS

Maximum Ambient Temperature: 60°C (140°F)
Relative Humidity (operating/storage): 5-90% RH / 5-95% RH non-condensing.
Elevation: 0-3047m (0-10000ft)

View our Product Environmental Profiles (PEP) to better understand the environmental impact and performance of our products.


CONFORMANCE / CERTIFICATIONS

On applicable models: FCC Part 15 Class A, TUVus and cTUV, IEC 62368, CE, UKCA.
ISO certifications: ISO 9001, ISO 14001, ISO 27001, ISO 45001.
Additional certifications are available.


RACKMOUNT BRACKETS

0U (Vertical): Toolless button mounting included, adjustable sliding bracket and other custom mounting options available.

Learn More About Mounting Bracket Options


WARRANTY

Standard 2-year manufacturer warranty. Extended warranty available for up to 5 years.

Learn More About Our Warranty Policy


CUSTOMIZED RACK PDU OPTIONS

Server Technology PRO rack PDUs can be customized to fit your application needs, leveraging our Advanced Engineering. Our custom-engineered designs are meant to fit your specific data center requirements.

Talk to a Power Expert Select Your PRO4X PDU Now

Not all features are listed, and some are unavailable on selected models.