Switched PDU

The switched PDU from Server Technology can turn on, off, or reboot outlets individually or as a group. Switched PDUs from Server Technology also feature outlet lock-out, power-up sequencing to reduce power-up inrushes and optional smart load shedding. Not only do Server Technology’s Switched PDUs feature Smart PDU abilities for network access to... Read More
  • Product Type

    Switched

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
  • PRO2™ HDOT® 11.0kW - 22.0kW (36-42) outlets Rack PDU

    Outlet alt vert
    36 - 42

    Power white 400 - 415 V

    H x W x D

    EOL

    Logo pro2
    Logo hdot