PRO4X Rack PDU’s Universal Input

Change Your Input, Not Your Infrastructure

See it in action >

Optional Universal Input (UPDU) is a one-size-fits-all infeed that accommodates single-phase and three-phase Legrand Universal Input Cord options for the same PDU. It allows the PDU to adapt to dynamic power configurations, simplifying deployments and providing a genuine plug-and-play solution.

×


When specifying a rack power distribution unit (PDU), the requirements for input power infrastructure or cabinet power density may be unknown or subject to change. Traditionally, a specific set of PDUs would be purchased to best match the existing power requirements. However, when input power changes occur, newer PDU models typically need to be swapped in to accommodate them.

What if, instead of replacing the entire PDU, you could change the PDU's input cord to match the new input power infrastructure?

This solution utilizes a Server Technology PRO4X Rack PDU equipped with a Universal Input (UPDU). This flexible universal input option supports both single-phase and three-phase Legrand Universal Input cord configurations, making it suitable for a wide range of configurations with a single rack PDU. This one-size-fits-all universal infeed option accommodates both single-phase and three-phase Legrand Universal Input cord options for the same rack PDU.

View the Data SheetRack PDU SelectorContact Us

How It Works

Benefits

  • Universal

    An infeed option on newly ordered PRO4X PDU models; Universal Input Cord options are available in single-phase and three-phase power (Delta or Wye).
  • Flexible

    Its one-size-fits-all feature supports future power requirement changes, saving money and time.
  • Easy Deployment

    The UPDU's unique keyed universal input provides easy and safe installation of input cords.
  • Faster Deployment

    The UPDU's patented plug-and-play Smart Cord auto-recognizes newly seated input cord ratings, reducing configuration and deployment time.
  • Improved Cable Management

    The small form factor of the universal connector on Universal Input Cords ensures an unobtrusive connection to the UPDU.
  • International Compatibility

    Simple integration provides flexibility and speed to market, easily accommodating varying power configurations.

Legrand Universal Input Cord Options

Legrand Universal Input Cord options are available in single-phase 200V-240V 30-63A, three-phase 208V 30-60A, and three-phase 415V 30-32A.

  • Density Solution
    DTCORD-1P32
  • Density Solution
    DTCORD-1P60
  • Density Solution
    DTCORD-1P63
  • Density Solution
    DTCORD-1P3G
  • Density Solution
    DTCORD-3P60
  • Density Solution
    DTCORD-3P32
  • Density Solution
    DTCORD-3P3G
  • Density Solution
    DTCORD-L213D
  • Density Solution
    DTCORD-L630
  • Density Solution
    DTCORD-L1530
  • Density Solution
    DTCORD-L2230
  • Density Solution
    DTCORD-CS836