- Switched PDU ▸
- PRO1 Switched STV-4541 3.3kW - 7.3kW (18) C13 & (6) C19 outlets
PRO1 Switched STV-4541 3.3kW - 7.3kW (18) C13 & (6) C19 outlets Rack PDU
More Info:
Family and Product Details
-
Family Description
The Server Technology® PRO1 Switched Rack PDU provides control of outlet power and local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® technology provides billing-grade accurate measurement of current, voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input. These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The PRO1 Switched "Master" PDU can be connected to as many as three PRO1 Switched "Link" PDUs to extend the network access to the redundant or secondary power feed without the risks of a daisy chain linking configuration.
-
Family Specifications
- Branch Monitoring: Sense
- Branch Overcurrent Protection: 5 kAIC
- Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
- Dual Input: No
- High Retention Outlets: Yes
- Input Current Display: Auto-Orient
- Input Monitoring: PIPS
- Locking Outlets: Yes
- Max Operating Temperature: 60 °C
- Fast Movers: Yes
- Mounting: 0U Vertical
- Outlet Monitoring: None
- PDU Platform: PRO1
- Power Pivot Input: Yes
- Product Height (inch): 69.0
- Product Height (mm): 1753
- Product Max Depth (inch): 2.25
- Product Max Depth (mm): 58
- Product Nominal Depth (inch): 2.25
- Product Nominal Depth (mm): 58
- Product Width (inch): 1.75
- Product Width (mm): 45
-
Product Specifications
-
Fast Mover★★★ STV-4541K (Switched)
Download Datasheet Input Power Capacity (kW): 7.3 Input Plug Type: IEC 230V/32A 2P+PE 6Hr Input Current (A): 32 Input Current Rated (A): 32 Input Nominal Voltage (V): 230 Input Phase: 1-Phase (L-N) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0 -
★★★ STV-4541J (Switched) Download Datasheet Input Power Capacity (kW): 3.6 Input Plug Type: IEC 230V/16A 2P+PE 6Hr Input Current (A): 16 Input Current Rated (A): 16 Input Nominal Voltage (V): 230 Input Phase: 1-Phase (L-N) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0 -
Fast Mover★★★ STV-4541C (Switched)
Download Datasheet Input Power Capacity (kW): 5.0 Input Plug Type: NEMA L6-30P Input Current (A): 30 Input Current Rated (A): 24 Input Nominal Voltage (V): 208 Input Phase: 1-Phase (L-L) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0 -
★★★ STV-4541B (Switched) Download Datasheet Input Power Capacity (kW): 3.3 Input Plug Type: NEMA L6-20P Input Current (A): 20 Input Current Rated (A): 16 Input Nominal Voltage (V): 208 Input Phase: 1-Phase (L-L) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0 -
★★★ STV-4541A (Switched)
Requires PTCORD-L1, -L2, -L3, or –L4Download Datasheet Input Power Capacity (kW): 3.3 Input Plug Type: IEC C20 200-240V Inlet Input Current (A): 20 Input Current Rated (A): 16 Input Nominal Voltage (V): 208 Input Phase: 1-Phase (L-L) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0 -
★★★ STV-4541D (Switched) Download Datasheet Input Power Capacity (kW): 3.6 Input Plug Type: IEC C20 230V Inlet Input Current (A): 16 Input Current Rated (A): 16 Input Nominal Voltage (V): 230 Input Phase: 1-Phase (L-N) Input Cord Location: Bottom/Pivot Outlet Form Factor: Conventional Total Outlets: 24 IEC C13 Count: 18 IEC C19 Count: 6 Utility Outlet: 0
-
-
Drawings
Design Diagram - DD 412-0771-1
Wiring Diagram - WD 495-0771-1
-
Documents
Firmware
Download Center Manual
Related Documents
Application Notes
Related Documents
Technical Notes
Related Documents
White Papers
Related DocumentsCompliance
Export Compliance Warranty
Warranty Policy
Have a power strategy expert contact me!
PRO1 Switched STV-4541 3.3kW - 7.3kW (18) C13 & (6) C19 outlets
Thank you for your interest in our products
Please fill out this form with your information and we will have an authorized representative in your area contact you within 24 hours.
Server Technology respects your privacy and would never sell or expose your personal information. Please review our Privacy Policy for more information.