- Smart PDU ▸
- Smart Power Monitor CS-2HD4 11.0kW - 22.0kW 3-Ph (2) Input & (2) Output
Smart Power Monitor CS-2HD4 11.0kW - 22.0kW 3-Ph (2) Input & (2) Output Rack PDU
Key Features
-
Network Monitoring
Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
-
Linkable Expansion
Connect an Expansion rack PDU to a Primary rack PDU for power monitoring of separate power circuits from a single IP address.
-
Temperature/ Humidity Monitoring
Primary and Expansion (select products) units each support two external 10 ft (3m) T/H probes. Receive SNMP-based alerts and email notifications.
More Info:
Family and Product Details
-
Family Description
The dual input, dual output Smart Power Monitor allows the ability to easily add input current load and power monitoring to any existing cabinet via an integral web based interface or through a serial connection.
This allows you to determine:
1) if there is available power to add additional devices to the cabinet.
2) if you are close to exceeding the circuit's capacity potentially leading to an over current protection device tripping and bringing down the input feed.
3) if each PDU is properly loaded to ensure redundancy when one of the two input feeds is lost.This product is perfect for large storage solutions like SAN's where the CS-2HD can be added to existing installations to determine the power draw of these systems.
Note: In an A and B power input-feed configuration, each Rack Power Distribution Unit (PDU) should not be loaded to over 40% of the rated capacity to ensure that if one of the two power feeds is lost that the whole load can be supported by the remaining PDU. -
Family Specifications
- Branch Monitoring: None
- Branch Overcurrent Protection:
- Branch Overcurrent Protection Type: None
- Dual Input: Yes
- High Retention Outlets: No
- Input Current Display: None
- Input Monitoring: Current (A)
- Locking Outlets: No
- Max Operating Temperature: 40 °C
- Fast Movers: No
- Mounting: 1U Horizontal
- Outlet Monitoring: None
- PDU Platform: CDU1
- Power Pivot Input: No
- Product Height (inch): 1.75
- Product Height (mm): 45
- Product Max Depth (inch): 7.0
- Product Max Depth (mm): 178
- Product Nominal Depth (inch): 7.0
- Product Nominal Depth (mm): 178
- Product Width (inch): 17.0
- Product Width (mm): 432
- Product Specifications
- Drawings
Design Diagram - DD 412-0438-13 (coming soon)
Wiring Diagram - WD 495-0438-13 (coming soon)
- Documents
Firmware
Download Center Manual
Related Documents★★★ PEP - Server Tech PRO2 Vertical Smart HDOT Outlet PDU ★★★ UG - CS Series Smart Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 7.0)
Application Notes
Related Documents
Technical Notes
Related Documents
White Papers
Related DocumentsCompliance
Export Compliance Warranty
Warranty Policy
Have a power strategy expert contact me!
Smart Power Monitor CS-2HD4 11.0kW - 22.0kW 3-Ph (2) Input & (2) Output
Thank you for your interest in our products
Please fill out this form with your information and we will have an authorized representative in your area contact you within 24 hours.
Server Technology respects your privacy and would never sell or expose your personal information. Please review our Privacy Policy for more information.