Switched -48VDC (2) 600A inputs (16) 125A outputs Rack PDU

Key Features

  • Network monitoring

    Network Monitoring

    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Linkable expansion

    Linkable Expansion

    Connect an Expansion rack PDU to a Primary rack PDU for power monitoring of separate power circuits from a single IP address.

  • Enviromental monitoring

    Temperature/ Humidity Monitoring

    Primary and Expansion (select products) units each support two external 10 ft (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Pac g4 feature icon disconnect rated circuit r4protection

    Disconnect Rated Circuit Protection

    Each output is protected by a fuse or circuit breaker and is rated for hot disconnect.

  • Cdu key features icon branchcurrentmonitoring 01

    Output Current Monitoring

    Network monitoring provides access to current draw at each output and alerts when high usage risks a tripped circuit.

  • Pac g4 feature icon output control r4

    Output Control

    Cycle power to individual outputs or groups of outputs to reboot devices or to power off unused terminals.

EOL End of Life

More Info:

Demo Contact Us

More Info:

EOL End of Life

Family and Product Details