Metered C-12H2 5.0kW - 7.3kW (12) C13 outlets Rack PDU

Key Features

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Cdu key features icon colors 01

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 100 kA
    • Branch Overcurrent Protection Type: Fuse Holder
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display: Auto-Orient
    • Input Monitoring: Current (A)
    • Locking Outlets: Yes
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 1U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 1.75
    • Product Height (mm): 45
    • Product Max Depth (inch): 5.0
    • Product Max Depth (mm): 127
    • Product Nominal Depth (inch): 5.0
    • Product Nominal Depth (mm): 127
    • Product Width (inch): 17.2
    • Product Width (mm): 437
  • Product Specifications
    • C-12HEK211 (Metered)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 12
      IEC C13 Count: 12
    • C-12H1B211E7 (Metered)
      Download Datasheet
      Input Power Capacity (kW): 2.8
      Input Plug Type: NEMA L5-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 12
      IEC C13 Count: 12
    • C-12H2C211 (Metered)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 12
      IEC C13 Count: 12
  • Drawings

    Design Diagram - DD 412-1362-2

  • Documents