Rack PDU Selector
Displaying Product 501 - 534 of 534 in total
Request For Quote | Model # | Type | Total Outlets | Power Capacity kW | Voltage | Current (A) | Current Rated (A) | Phase | Plug Type | Description | PDU Platform | Outlet Monitoring | Dimensions | Mounting | Branch Monitoring | Input Monitoring | Alt Phase |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C1W08HC-EPBA2BAC | Switched | 8 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Switched PRO1, 1U, 8 x IEC ... | PRO1 | None | 1U Horizontal | Sense | PIPS | false | ||
STV-4540K | Switched | 24 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Switched PRO1 with PIPS (Pe... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
STV-3531A | Smart | 30 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 200-240V Inlet | Smart PRO1, PIPS (Per Input... | PRO1 | None | 0U Vertical | None | PIPS | false | ||
STV-3531D | Smart | 30 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC C20 230V Inlet | Smart PRO1, PIPS (Per Input... | PRO1 | None | 0U Vertical | None | PIPS | false | ||
STV-4541A | Switched | 24 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 200-240V Inlet | Switched PRO1 with PIPS (Pe... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
STV-4541D | Switched | 24 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC C20 230V Inlet | Switched PRO1 with PIPS (Pe... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
STV-4540A | Switched | 24 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 200-240V Inlet | Switched PRO1 with PIPS (Pe... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
STV-4540D | Switched | 24 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC C20 230V Inlet | Switched PRO1 with PIPS (Pe... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C-12H2C211 | Metered | 12 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Metered PDU, 1U, 12 IEC C13... | None | None | 1U Horizontal | None | Current (A) | false | ||
C-12HEK211 | Metered | 12 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Metered PDU, 1U, 12 IEC C13... | None | None | 1U Horizontal | None | Current (A) | false | ||
C1W24VT-5BPA15AC | Switched | 24 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-30P | Switched PRO1, PIPS (Per In... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1W08HC-1ACA2BA5 | Switched | 8 | 1.9 | 120 | 20 | 16 | 1-Phase (L-N) | IEC C20 100-120V Inlet | Switched PRO1, PIPS (Per In... | PRO1 | None | 1U Horizontal | Sense | PIPS | false | ||
C1W08HC-1DCA2BA5 | Switched | 8 | 2.8 | 120 | 30 | 24 | 1-Phase (L-N) | NEMA L5-30P | Switched PRO1, PIPS (Per In... | PRO1 | None | 1U Horizontal | Sense | PIPS | false | ||
C1W16VS-1AFA17A5 | Switched | 16 | 1.9 | 120 | 20 | 16 | 1-Phase (L-N) | IEC C20 100-120V Inlet | Switched PRO1, 0U, 16 x NEM... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1W16VS-1DFA17A5 | Switched | 16 | 2.8 | 120 | 30 | 24 | 1-Phase (L-N) | NEMA L5-30P | Switched PRO1, 0U, 16 x NEM... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1W08HC-0A002BAC | Switched | 8 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Switched PRO1, 1U, 8 x IEC ... | PRO1 | None | 1U Horizontal | None | PIPS | false | ||
C-12H0A111 | Metered | 12 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Metered PDU, Horizontal Mou... | None | None | 1U Horizontal | None | Current (A) | false | ||
STV-3507L | Smart | 42 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Smart PRO1 with PIPS (Per I... | PRO1 | None | 0U Vertical | None | PIPS | false | ||
C1W24VT-45PA15AC | Switched | 24 | 22.0 | 400 | 32 | 32 | 3-Phase Wye (L-N) | 230/400V 56 Series 56P532 | Switched PRO1, PIPS (Per In... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1S15HN-YQJN5BC3-013 | Smart | 15 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Smart PRO1 with PIPS (Per I... | PRO1 | None | 2U Horizontal | None | PIPS | false | ||
C1S15HN-DQJN5BC3-013 | Smart | 15 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Smart PRO1 with PIPS (Per I... | PRO1 | None | 2U Horizontal | None | PIPS | false | ||
C1S15HN-DFJN5BC3-013 | Smart | 15 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Smart PRO1 with PIPS (Per I... | PRO1 | None | 2U Horizontal | None | PIPS | false | ||
C1W16HR-1ACA5BA5 | Switched | 16 | 1.9 | 120 | 20 | 16 | 1-Phase (L-N) | IEC C20 100-120V Inlet | Switched PRO1, Per Input Po... | PRO1 | None | 2U Horizontal | None | PIPS | false | ||
C1W16HR-1DCA5BA5 | Switched | 16 | 2.8 | 120 | 30 | 24 | 1-Phase (L-N) | NEMA L5-30P | Switched PRO1, Per Input Po... | PRO1 | None | 2U Horizontal | None | PIPS | false | ||
C1S24VS-5PFA11F2 | Smart | 24 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Smart PRO1, 0U, 18 x IEC C1... | PRO1 | None | 0U Vertical | None | Current (A) | false | ||
C1S24VS-4PFA11F2 | Smart | 24 | 22.0 | 400 | 32 | 32 | 3-Phase Wye (L-N) | 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr | Smart PRO1, 0U, 18 x IEC C1... | PRO1 | None | 0U Vertical | None | Current (A) | false | ||
48DCWC-16-2X100-A0 | -48 VDC | 16 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48VDC Remote Power Ma... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-12-2X100-A1NB | -48 VDC | 12 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-08-2X100-B0NB | -48 VDC | 8 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-04-4X070-D0NB | -48 VDC | 4 | 13.4 | -48 | 280 | 280 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
48DCWC-10-2X300-E0NB | -48 VDC | 10 | 28.8 | -48 | 600 | 600 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 3U Horizontal | None | None | false | ||
48DCWC-04-4X125-E0NB | -48 VDC | 4 | 24.0 | -48 | 500 | 500 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
48DCWC-16-2X600-E0 | -48 VDC | 16 | 57.6 | -48 | 1200 | 1200 | DC | Terminals | PRO1 Switched -48 VDC Remot... | PRO1 | Current (A) | 4U Horizontal | None | None | false | ||
48DCWC-04-2X100-D0NB | -48 VDC | 4 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false |