Metered C-12H0 3.3kW (12) C13 outlets Rack PDU

Key Features

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection:
    • Branch Overcurrent Protection Type: None
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display: Standard
    • Input Monitoring: Current (A)
    • Locking Outlets: No
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 1U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 1.75
    • Product Height (mm): 45
    • Product Max Depth (inch):
    • Product Max Depth (mm): 0
    • Product Nominal Depth (inch): 5.0
    • Product Nominal Depth (mm): 127
    • Product Width (inch): 17.2
    • Product Width (mm): 437
  • Product Specifications
    • C-12H0A113 (Metered)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 12
      IEC C13 Count: 12
  • Drawings

    Design Diagram - DD 412-1362-2

  • Documents