PRO3X 4.3.14 General Availability (GA) Firmware Release
General Availability (GA) releases are fully tested, production-ready, and are recommended for most customers and deployments.
Limited Availability (LA) releases are of the same testing and production quality as GA releases but may have some missing or extra features. Because of this, LA releases are typically only delivered to select customers and/or select product types. Related binary files are, therefore, not available for public download through the website. For access to LA binary files, please contact your regional Server Technology Support team for assistance who will first ensure proper compatibility with your specific model(s) and then will provide files as needed.
Important note for customers using DCPDU, PRO3X & PRO4X PDU models with Xerus™ platform:
We have identified a critical issue in the PDU firmware version 4.0.0 and later. Due to features introduced in 4.0.0 and later firmware, the flash write frequency on ServerTech PRO3X and PRO4X PDUs with Xerus controllers may cause flash wear, leading to long-term reliability and performance issues. This does NOT affect the PDU outlet power state. An upgrade to Xerus Firmware v4.3.13 or later is required to reduce flash write cycles and mitigate this potential issue. Please prioritize this firmware upgrade in your operations.
Please
click here for more information, or contact the technical support team. We strongly recommend that all customers with these products upgrade PDUs to this firmware as soon as possible.
Firmware and Release Notes
- Release Notes7/16/2026
- Firmware Download (ZIP)7/16/2026
Documentation
- User Guide7/16/2026
- Online Help7/16/2026
SNMP
- Xerus MIB User Guide7/16/2026
- PDU2 MIB7/16/2026
- Asset Management MIB7/16/2026
Tools and Driver
- Spreadsheet for firmware update and configuration mass deployment7/16/2026
- Windows driver for USB serial console7/16/2026
- PDU Recovery Tool7/16/2026
JSON-RPC Bindings
- PDU JSON-RPC change history7/16/2026
- PDU JSON-RPC SDK7/16/2026
- PDU JSON-RPC Online Help 7/16/2026
- PDU JSON-RPC PyPI Homepage 7/16/2026
Additional Documentation
- PDU Modbus Register Layout7/16/2026
- PDU Redfish Documentation7/16/2026