SPM 5 Demo

Thank you for your interest in SPM. You'll love the new features and functionality. This complimentary SPM system supports 5 nodes (10 Master/Link) CDUs and requires a license key. Please contact Server Technology Support at 1-800-835-1515, Ext 351 to complete the SPM trial installation.

If you have any questions, please email support@servertech.com or call us at 1-800-835-1515, Ext 351.

Minimum Resource Requirements for Demo:

  • VMWare ® Player, ESX and ESXi
  • 1GHz or faster processor (2GHz multi-core recommend)
  • 1GB RAM (2GB or more recommended)
  • 6GB disk space
  • The VMware Player and/or VMserver must be configured to allow for 64 bit Operating Systems. For VMware Player, this could mean turning on a BIOS setting to allow for 64 bit virtualization.
  • 2 network ports
  • [connect at power on]
  • [automatic MAC address]
  • [Adaptor = E1000]
  • Virtualization Mode = Automatic
  • Absolute minimum 512 MB
  • Default video settings
  • CD ROM is not needed
  • No other special resource rules are specified for CPU, memory, disk, or advanced CPU\memory

Supported VM Formats:

  • VMware Server 7 format: Runs on VMware Server 2; vSphere 4, 5; and VMware ESXi 4, 5.
  • VMware Player 3.X format: Runs on VMware Player 3.x.
  • Server 7 is deployed as an OVA or OVF file format.
  • OVA is a single file (ova).
  • OVF is a directory of 3 files (mf, ovf, and vmdk).
  • VMware Player is deployed as a directory of 2 files (vmdk and vmx file).

Download the complete SPM Hyperfast Setup Guide - APP
Download the complete SPM Hyperfast Setup Guide - APPR
Download the complete SPM Hyperfast Setup Guide - APPV Virtual Solution