Proven Technology for High-Density Rack PDU Applications

Trusted by AI Tech Leaders and Fortune 500 Data Centers

As data and computational workloads from artificial intelligence (AI), supercomputing, and high-performance computing applications continue to grow, cabinet power and density strategies must evolve. Server Technology's intelligent rack PDUs meet these new demands, with best-in-class features and reliability for hyperscalers and chip developers.


High-Density Rack Power Demands

Our advanced rack PDU solutions meet even the most demanding power requirements, with customizable form factor, breaker count, outlet type and more:

  • Voltages from -48VDC and 208V to 480V AC
  • Input current from 16A to 100A+
  • Power Capacity of 10kW to 86.6kW+
  • Form factor options from vertical 0U and horizontal 1U to 4U
  • Up to 12 20A 10kAIC hydraulic-magnetic circuit breakers

Choose your next high-density power rack PDU with our easy-to-use product selector.
Rack PDU Selector

Challenge 1 high density rack power demands
Challenge 2 revolutionary intelligence to prevent downtime

Revolutionary Intelligence to Prevent Downtime

Power-hungry servers can cause power quality issues like power leaks, harmonic distortions, or variations, which can lead to unplanned downtime or stranded capacity. To prevent downtime before it becomes a bigger problem, PRO4X Rack PDUs offer:

  • Integrated ±0.5% energy metering accuracy
  • Advanced power quality monitoring, including neutral voltage, total harmonic distortion, and voltage dip and swell metrics at the PDU's inlet and outlets
  • Circuit breaker trip forensics with waveform capture
  • Plug-and-play rack management accessories

Server Technology intelligent PDUs meet the highest reliability standards, with multiple metering data points to minimize downtime and ensure resilience.
Explore the PRO4X

Environmental and Security Monitoring

As power use increases, real-time environmental monitoring of factors like airflow, temperature, and humidity is critical to maximizing your data center efficiency. Server Technology provides a comprehensive range of solutions to manage and monitor critical IT devices, including:

  • Environmental and security sensors
  • Electronic smart door locks
  • Asset management tags and sensors

Our rack management solutions are plug-and-play compatible, simplifying the deployment process and making it easy to increase visibility and maximize operational efficiency.
Rack Management Accessories

Challenge 3 environmental and security monitoring

The Server Technology Advantage

  • High-Density Intelligent Rack PDUs

    No matter your rack power requirements, whether average or extra high densities, Server Technology provides high-density rack PDUs designed to support compute-heavy applications.
  • lock graphic in blue data center showcasing Servertech's reliable rack PDU solutions.

    Customer-focused Engineering

    Offering the largest team of engineers dedicated to rack power, our team collaborates with you to design and implement cataloged or customized solutions that address your unique challenges.
  • man in business suit on phone in data center

    Sustainable Design Principles

    Our sustainable product design principles, which focus on efficiency and circularity, help reduce environmental impact and operational costs.


Rack Power and Monitoring Solutions for AI, Supercomputing, and HPC

Power Distribution Unit

PRO4X Intelligent PDU

The PRO4X combines industry-proven outlet technology with groundbreaking intelligence to streamline capacity planning, environmental and security monitoring, load balancing and more.

The PRO4X includes:

  • Unsurpassed outlet and power density
  • Universal Input option to match changing power infeed requirements
  • Real-time visibility, reporting, and alerting of power quality metrics and events
  • Secure communication, by default, for all PDU data
Learn More
Rack Management accessories

Rack Management Accessories

Legrand offers a wide range of rack-based solutions that help manage your critical IT devices at the rack level in data centers and mission-critical facilities. These plug-and-play solutions include sensors and smart door locks, asset management tags, and tools to serve as the central connection point for these assets.
Learn More