Proven Technology for High-Density Rack PDU Applications
Trusted by AI Tech Leaders and Fortune 500 Data Centers
With the rise in data and computational workloads required by artificial intelligence, supercomputing, and high-performance computing applications, your cabinet power and equipment density strategies must evolve. Server Technology is equipped to handle these new demands by offering intelligent rack PDUs with renowned technology for their engineering, reliability, security, and flexibility. The leading AI compute-heavy companies trust us to power their high-density IT infrastructure.
High-Density Rack Power Demands
When there is insufficient power capacity per PDU or outlet, one approach is adding PDUs (as many as 8 per cabinet) to meet desired cabinet kW ratings. Alternatively, using a smaller number of higher-amperage PDUs with higher breaker counts delivers more power on a per-outlet basis. In cases where excess RU space is available, high-power horizontal rack PDUs are an option and allow for room for cabling and connectivity to meet overall density demands. Server Technology offers the following high-density rack PDU configurations:
- Voltages from -48VDC and 208V to 480V AC
- Input current from 16A to 100A+
- Power Capacity of 10kW to 57.6kW+
- Form factor options from vertical 0U and horizontal 1U to 4U
- Up to 12 20A 10kAIC hydraulic-magnetic circuit breakers
Choose your next high-density power rack PDU with our easy-to-use product selector.
Rack PDU Selector
Revolutionary Intelligence to Prevent Downtime
Power-hungry servers can cause power quality issues like power leaks, distortions, or variations, which can lead to unplanned downtime or wasted power and stranded capacity. Even a short outage can lead to substantial losses and business disruption. Harmonic distortion in data centers can lead to several negative impacts, including equipment overheating, reduced efficiency, a higher risk of equipment failure, interference with communication lines, tripping circuit breakers, UPS issues, power capacity planning challenges, and a deterioration of the power factor. To prevent downtime before it becomes a bigger problem, the PRO4X Rack PDU offers
- Integrated ±0.5% energy metering accuracy
- Advanced power quality monitoring, including neutral voltage, total harmonic distortion, and voltage dip and swell metrics at the PDU's inlet and outlets
- Circuit breaker trip forensics with waveform capture
- Plug-and-play rack management accessories
Server Technology intelligent PDUs meet the highest reliability standards and offer multiple metering data points to help minimize downtime and ensure infrastructure resilience.
Explore the PRO4X
Environmental and Security Monitoring
As power use increases, so does heat output, making cooling efficiency paramount. Over- or under-cooling your environment can waste energy and potentially damage equipment. Real-time monitoring of environmental factors, like airflow, temperature, and humidity, is critical to maximizing your data center efficiency. Server Technology provides a comprehensive range of solutions to manage and monitor critical IT devices at the rack, including:
- Environmental and security sensors
- Electronic smart door locks
- Asset management tags and sensors
Our rack management solutions are plug-and-play compatible, simplifying the deployment process and making it easy to increase visibility and maximize operational efficiency.
Rack Management Accessories
The Server Technology Advantage
-
High-Density Intelligent Rack PDUs
No matter your rack power requirements, whether average or extra high densities, Server Technology provides high-density rack PDUs designed to support compute-heavy applications. -
Customer-focused Engineering
Offering the largest team of engineers dedicated to rack power, our team collaborates with you to design and implement cataloged or customized solutions that address your unique challenges. -
Sustainable Design Principles
Our sustainable product design principles, which focus on efficiency and circularity, help reduce environmental impact and operational costs.
Rack Power and Monitoring Solutions for AI, Supercomputing, and HPC
PRO4X Intelligent PDU
The PRO4X combines industry-proven outlet technology with groundbreaking hardware and intelligence capabilities to revolutionize capacity planning, workload optimization, environmental monitoring, physical and digital access control, and uptime initiatives.
The PRO4X includes:
- Unsurpassed outlet and power density
- Universal Input option to match changing power infeed requirements
- Real-time visibility, reporting, and alerting of power quality metrics and events
- Secure communication, by default, for all PDU data
Rack Management Accessories
Legrand offers a wide range of rack-based solutions that help manage your critical IT devices at the rack level in data centers and mission-critical facilities. These plug-and-play solutions include sensors and smart door locks, asset management tags, and tools to serve as the central connection point for these assets.
Learn More
-
Additional Resources
White Papers:
- How AI Is Forcing Organizations to Rethink the Data Center
- Powering the Future: Revolutionizing Data Center Design for Maximum Agility and Innovation
- Significant Advancements in Rack PDU Power Quality Monitoring and Metrics Greatly Improve Uptime
- Improving Data Center Reliability and Efficiency by Solving Power Quality Pain Points
Blogs:
- Achieve More Sustainable Data Centers Through Your Technology Partnerships
- Data Centers are Getting Denser and Smarter: Here's How Facility Managers Can Keep Up
- Optimizing Rack Power Quality with Cutting-Edge PDU Innovations
eBook:
Application Note: