What's the best rack PDU solution for your data center?
Let us break it down for you.
At Server Technology, we understand that power needs vary from customer to customer. Some data centers require all-in-one power solutions complete with all the available bells and whistles, while others have more basic needs. But one thing that doesn't vary is the desire for a best-in-class high quality power product.
Sales Engineer Amanda Senger says Server Technology's large selection of PDUs is a major differentiator among its competitors.
“We're really good at one thing: PDUs. We have over 2,000 different part numbers, where our competitors only have 100-200, so we have a lot more flexibility we can offer our customers."
Amanda Senger
Sales Engineer, Server Technology
With so many options to choose from, it's easy to become overwhelmed when deciding which power solution is right for your data center. With this in mind, we've created a handy rack PDU selection wizard and flow chart that addresses all levels of power needs – from basic, non-metered PDUs to Switched POPS with outlet-level power monitoring.
"Ultimately," Senger says, "there's a solution for everyone with Server Technology's PDU lineup. Whether your needs are basic or complex, we offer a solution for you. Even if you don't need power monitoring, you're probably still going to want a high outlet count in a high-quality PDU."
View Rack PDU Product CatalogLocking Outlets
Do you need locking outlets?

RamLock Locking Outlets
RamLock is a lightweight, high strength mechanical locking mechanism built to secure the broadest range of C14 and C20 plugs in place.
The PRO3X-line of rack PDUs are truly the next step in PDU innovation. It is the first hybrid PDU featuring flexible HDOT/HDOT Cx outlets, our new RamLock mechanical locking mechanism, a multi-color LCD display with a push-button interface, a fully hot-swappable onboard controller, the Xerus™ Technology Platform, and our high accuracy PIPS/POPS measurement circuitry all combined into a small form factor.
You Need PRO3X

RamLock Locking Outlets
RamLock is a lightweight, high strength mechanical locking mechanism built to secure the broadest range of C14 and C20 plugs in place.

HDOT Cx Outlets
Bring outlet flexibility to your PDU with Cx Outlets―a UL tested hybrid of C13 and C19 outlets accommodating both C14 and C20 plugs within a single Cx outlet.

Xerus Technology Platform
Xerus is a combination of hardware and software technologies embedded in the PRO3X that delivers security, high compute power, advanced alerting, intelligence, and complete visibility into your power chain.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
The PRO3X brings together the best features and functionality from Legrand's Server Technology and Raritan® power distribution solutions into one intelligent rack PDU without sacrificing the quality, functionality, and uptime that customers expect from Server Technology.
The PRO3X-line of rack PDUs are truly the next step in PDU innovation. It is the first hybrid PDU featuring flexible HDOT/HDOT Cx outlets, our new RamLock mechanical locking mechanism, a multi-color LCD display with a push-button interface, a fully hot-swappable onboard controller, the Xerus™ Technology Platform, and our high accuracy PIPS/POPS measurement circuitry all combined into a small form factor.
Ultimate Flexibility
Do you need hybrid outlets that can function as a C13 or C19 outlet?

Cx Outlet
The Cx outlet is the ultimate in flexibility, a C13 and C19 combined into one outlet. With no additional parts, a C14 or a C20 cable can be plugged into the Cx outlet.
Server Technology's HDOT Cx is the only PDU on the market to win multiple awards. With our new and innovative Cx outlet, you get two in one; a C13 and C19, thus the Cx outlet accommodates both C14 and C20 plugs. This reduces complexity and allows for the selection process to be simplified, while also lowering end costs. With HDOT Cx, you won't have to buy a new set of PDUs when equipment changes.
You Need HDOT Cx

Cx Outlets
The Cx outlet is the ultimate in flexibility, a C13 and C19 combined into one outlet. With no additional parts, a C14 or a C20 cable can be plugged into the Cx outlet.

Easy Load Balancing
Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis. This allows for shorter cords, quicker installation and easier load balancing for 3-phase rack mount PDUs.

High Density Outlet Technology
High Density Outlet Technology (HDOT) has the most outlets in a 42U intelligent Rack PDU. Comes with high native cord retention and color-coded alternating-phase outlets for easy cabling.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Server Technology's HDOT Cx is the only PDU on the market to win multiple awards. With our new and innovative Cx outlet, you get two in one; a C13 and C19, thus the Cx outlet accommodates both C14 and C20 plugs. This reduces complexity and allows for the selection process to be simplified, while also lowering end costs. With HDOT Cx, you won't have to buy a new set of PDUs when equipment changes.
The Cx outlet is replacing the C19 outlets, that are currently on the HDOT PDU today, with a hybrid outlet that can function as either a C13 or a C19 outlet. This innovative design reduces complexity within the selection process and limits the need to purchase a new set of PDUs when equipment changes, resulting in lowering end costs. HDOT Cx PDUs still have all the great features from previous HDOT PDUs: the most outlets per form factor, easy load balancing, and the ability to customize your PDU to the configuration of choice in only four easy steps
Outlet Level Monitoring
Do you need outlet level monitoring?

POPS® (Per Outlet Power Sensing)
Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest
Factor, Power Factor, and Energy per outlet.
The All-In-One POPS rack PDU is the right choice for your data center if you want outlet-level power monitoring. POPS is the perfect feature for those who need to understand how much power they're using for each device in the data center. POPS PDUs are available with or without outlet-level ON/OFF control.
Individual Outlet Control
Do you need individual outlet control?

Outlet Control
On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot
servers. Or, power off unused receptacles.
The Switched rack PDU is the right choice for your data center if you want outlet-level ON/OFF control. Switched outlets are the perfect feature for those who need to reboot locked-up devices whether down the hall or thousands of miles away. Switched PDUs are available with or without outlet-level power monitoring.
You Need SWITCHED POPS

Outlet Control
On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot
servers. Or, power off unused receptacles.

POPS® (Per Outlet Power Sensing)
Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest
Factor, Power Factor, and Energy per outlet.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Switched Per Outlet Power Sensing PDUs feature highly accurate, outlet-level power monitoring for your data center power needs. Switched POPS PDUs are expandable and offer optional temperature and humidity probes. They also feature rack level power management, input power monitoring, environmental (temperature and humidity) monitoring, outlet groups and alarms.
With Per Outlet Power Sensing, you can see measurements for load (in amps), voltage, active power, apparent power, crest factor, power factor and power consumption (measured in W-hrs). Certain models also feature retractable fuse or breaker branch circuit protection. With POPS technology, outlets may be linked to one or multiple groups without loss of control of that individual outlet. SNMP trap email alerts give you automated warnings for power and environmental conditions. POPS units are also expandable, with the ability to add additional outlets through the link unit without additional IP address. The optional humidity and temperature probes are attached to 10-foot cords that allow for measurements in various locations within the cabinet. You can then view the values from the rack PDU interface or send out trap email alerts to warn when certain thresholds have been met or exceeded.
You Need SMART POPS

IP Access, Security & Communications
Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S),
TACACS+, RADIUS, DHCP, & SMTP/email.

POPS® (Per Outlet Power Sensing)
Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest
Factor, Power Factor, and Energy per outlet.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Smart POPS PDUs are also designed with expandability in mind. Expansion PDUs may be used to provide full access to all power feeds under a single IP address. SNMP trap email automated alerts provide consistent insight into your outlet's power levels and surrounding conditions.
With Per Outlet Power Sensing, you can see measurements for load (in amps), voltage, active power, apparent power, crest factor, power factor and power consumption (measured in W-hrs). Certain models also feature retractable fuse or breaker branch circuit protection. With POPS technology, outlets may be linked to one or multiple groups without loss of control of that individual outlet. SNMP trap email alerts give you automated warnings for power and environmental conditions. POPS units are also expandable, with the ability to add additional outlets through the link unit without additional IP address. The optional humidity and temperature probes are attached to 10-foot cords that allow for measurements in various locations within the cabinet. You can then view the values from the rack PDU interface or send out trap email alerts to warn when certain thresholds have been met or exceeded.
Individual Outlet Control
Do you need individual outlet control?

Outlet Control
On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot
servers. Or, power off unused receptacles.
The Switched rack PDU is the right choice for your data center if you want outlet-level ON/OFF control. Switched outlets are the perfect feature for those who need to reboot locked-up devices whether down the hall or thousands of miles away. Switched PDUs are available with or without outlet-level power monitoring.
You Need SWITCHED PDU

IP Access, Security & Communications
Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S),
TACACS+, RADIUS, DHCP, & SMTP/email.

Outlet Control
On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot
servers. Or, power off unused receptacles.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Switched PDUs from Server Technology also feature outlet lock-out, power-up sequencing to reduce power-up inrushes and optional smart load shedding. Not only do Server Technology's Switched PDUs feature Smart PDU abilities for network access to power and environmental information, but these rack PDUs also give outlet control for reboot of locked-up devices as well as power-up sequencing.
Switched PDUs are designed to be perfect for all environments that require power + environmental monitoring, power-up sequencing, rebooting, scheduling power loads, and interoperability with Server Technology's award-winning Sentry Power Manager software for data centers. These Switched PDUs have been especially useful in rapidly growing environments, such as those found in colocations.
Server Technology Switched PDUs can be purchased with our award-winning High Density Outlet Technology (HDOT) and Alternating Phase technology. With HDOT, you get the highest outlet count in the most compact form factor of any PDU on the market. Alternating phase outlets alternate the phased power on a per-outlet basis rather than a per-branch basis. This design allows for shorter cords, faster installation and easier load balancing for 3-phase rack mount PDUs.
Network Monitoring
Do you need network monitoring?

IP Access, Security & Communications
Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S),
TACACS+, RADIUS, DHCP, & SMTP/email.
The Smart rack PDU is the right choice for your data center if you want remote rack-level power monitoring, without access to individual outlets. Network monitoring is the perfect feature for those who need to track power and environmental conditions of numerous data center racks. Smart PDUs are available with or without outlet-level power monitoring.
You Need SMART PDU

IP Access, Security & Communications
Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S),
TACACS+, RADIUS, DHCP, & SMTP/email.

Linkable Expansion
Connect an Expansion PDU to a Master PDU for power monitoring of separate power
circuits from a single IP address.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Easy to use and access, Smart PDUs from Server Technology offer input current monitors on easy-to-view LED via network or serial connection. These PDUs feature branch circuit protection and are available in a variety of voltages, amperages. Available in single- and three-phase.
Our Smart PDUs are guaranteed secure and feature external authentication and authorization support, while SNMP traps provide automated alerts surrounding each outlet's power and environmental conditions. Optional temperature and humidity probes, with 10 ft. cords, offer flexibility in terms of sensor placement.
Other Server Technology Smart PDU features include:
- Simple to use, easy to access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support
- SNMP traps for automated alerts related to power and environmental conditions. Also features event notification via Syslog and email
- Three-Phase products sport a separate LED for each phase for easier load balancing
- Branch Circuit Protection
Current Display
Do you need current display?

Input Current Monitoring
Easy-to-read LEDs display current per phase to help prevent overloads &
simplify 3-phase load balancing in high density cabinets.
The Metered rack PDU is the right choice for your data center if you want on-site display of current, but aren't concerned with changes over time. Local metering is the perfect feature for those who need the device installer to be aware of load thresholds and load balancing. Local meters are also standard on all levels of intelligent rack PDUs.
You Need METERED PDU

Branch Circuit Protection
This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit
protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248
fuses.

Input Current Monitoring
Easy-to-read LEDs display current per phase to help prevent overloads &
simplify 3-phase load balancing in high density cabinets.
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Metered rack mount PDUs feature auto-flip current displays help prevent overloads and simplify three-phase load balancing in high density cabinets, while an optional flexible mounting ensures allows you to mount the PDU in standard or custom brackets.
If you're looking for reliable power distribution for all the devices located in your equipment cabinet, Server Technology's metered PDUs might be the perfect, affordable solution. Our metered PDUs are available in single-phase 110-120V or 208-240V or 3-Phase power distribution with 20A, 30A, 50A, or 60A options. Server Technology's metered PDUs feature local input current monitoring, which allows you to verify the aggregated load on the outlet's circuit or phase.
You Need BASIC PDU

Branch Circuit Protection
This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit
protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248
fuses.

Flexible Mounting
This rack PDU includes standard button mounts along with provisions for custom
mounting brackets (contact Server Technology for details).
Reach out to a Power Strategy Expert
Thanks for your submission. A Power Strategy Expert will reach out as soon as possible.
Basic PDU's from Server Technology meet UL, IEC data center requirements. Optional flexible mounting and color identification features are available.
Server Technology's Basic PDUs provide reliable power distribution for all devices in your equipment cabinet and ranges in power from 2kW-6kW per cabinet. Basic PDUs are available in single-phase 110-120V or 208-240V power distribution with 20A or 30A options and 3-Phase power distribution with 20Aand 30A options.
Rack PDU Features

The Cx outlet is the ultimate in flexibility, a C13 and C19 combined into one outlet. With no additional parts, a C14 or a C20 cable can be plugged into the Cx outlet. The HDOT Cx PDU is UL Listed for safety and performance.

The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention and UL94V-0 flame rating.

Easy-to-read LEDs display current per phase to help prevent overloads & simplify 3-phase load balancing in high density cabinets.

3-phase power is wired in an alternating fashion per outlet for simplified load balancing, reduced cord lengths, and better airflow.

Master and Link (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

PRO2 monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit.

Connect an Expansion PDU to a Master PDU for power monitoring of separate power circuits from a single IP address.

This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.

PRO2 provides the ability to link up to four power circuits using one IP address. Primary link provides backup power to network card.

Network access is ensured when power is lost to the Master unit with backup power provided by the primary link unit.

Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S), TACACS+, RADIUS, DHCP, & SMTP/email.

The 90 degree rotatable power cord allows for standardized deployment at any facility no matter where power must be routed.

On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot servers. Or, power off unused receptacles.

This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet.

This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet.

Reduces accidental disconnects by ensuring that power cords are solidly connected to their respective devices.

The quick and easy solution to CDU configuration when DHCP is not available.

Select from six colors to designate PDU circuits in the data center — black, white, red, green, blue, and yellow.