Rack PDU Feature Options
Server Technology's power strategy experts have provided power solutions for labs, data centers, and telecommunications operations for 30 years. Over 60,000 customers around the world rely on our rack power distribution units and award-winning power management solutions to reduce downtime, facilitate capacity planning, improve energy utilization, and drive efficiency. With the best quality, best technical support and most patents, Server Technology products provide uncompromising reliability, innovation, and value for the data center.
| Icon | Name | Description |
PRO3X
|
PRO2/1
|
|---|---|---|---|---|
|
|
Alternating Branch Technology |
Helps with clean cable management to improve airflow and ease three-phase load balancing. |
Checkmark
|
|
|
|
Alternating Phase Technology |
Evenly distributes multiple phases of power to each outlet for simplified load balancing, reduced cord lengths, and better airflow. |
|
Checkmark
|
|
|
Auto-Flip Display |
Auto-flip display ensures you have the right components in the right visual orientation no matter the PDU's mounting position. |
Checkmark
|
|
|
|
Branch Circuit Protection |
This PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL489 rated magnetic-hydraulic circuit breakers or UL 248 fuses. |
Checkmark
|
Checkmark
|
|
|
Branch Current Monitoring |
Monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit. |
Checkmark
|
Checkmark
|
|
|
Color-Coded Options |
Select from six colors to designate PDU circuits in the data center — black, white, red, green, blue, and yellow. |
Checkmark
|
|
|
|
Dual Network Connections |
A modern Gigabit Ethernet port, backed up by a second network connection port, ensures monitoring reliability and allows insights to be shared. |
Checkmark
|
|
|
|
Environmental Monitoring |
Support daisy chained DX2-series SmartSensors, each with the ability to send SNMP-based alerts and email notifications. |
Checkmark
|
|
|
|
Flexible Mounting |
Includes standard button mounts along with provisions for custom mounting brackets. |
Checkmark
|
Checkmark
|
|
|
HDOT Cx® Outlets |
The Cx is the future-ready UL tested hybrid of a C13 and C19 outlet accommodating both C14 and C20 plugs. |
Checkmark
|
Checkmark
|
|
|
HDOT® (High Density Outlet Technology) |
The highest outlet density available in a network-connected PDU meets IEC C13 and C19 specifications, plus high native retention and UL94V-0 flame rating. |
Checkmark
|
Checkmark
|
|
|
High Retention Locking Outlets |
PRO2 receptacles have high retention and are compatible with P-Lock type power cords. |
|
Checkmark
|
|
|
High-Temperature Rating |
This product has been tested and approved for safe and reliable operation in 60°C (140°F) environments. |
Checkmark
|
Checkmark
|
|
|
Hot Swappable Controller |
Offers industrial-grade reliability, user-configurable firmware, disaster recovery support, and hot-swappable capability for maintenance or replacement without powering down connected equipment. |
Checkmark
|
Checkmark
|
|
|
Input Current Monitoring |
Easy-to-read LEDs display current per phase to help prevent overloads & simplify 3-phase load balancing in high-density cabinets. |
|
Checkmark
|
|
|
Interoperability |
Intelligent PDUs provide an open API that interoperates with third-party software such as DCIM or BMS. |
Checkmark
|
Checkmark
|
|
|
IP Access, Security & Communications |
Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100/1000 Base T-Ethernet, LDAP(S), TACACS+, RADIUS, DHCP, and SMTP/email. |
Checkmark
|
Checkmark
|
|
|
Linking & Cascading |
Linking allows access via a single primary PDU and up to 7 linked PDUs through a single IP address for more efficient power management. |
Checkmark
|
|
|
|
Multi-Color LCD |
An easy-to-read display provides a local indication of power usage, alerts, and alarms. |
Checkmark
|
|
|
|
Network Monitoring |
Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more. |
Checkmark
|
Checkmark
|
|
|
Outlet Control |
Cycle power to individual outlets or groups of outlets to reboot servers or power off unused receptacles. |
Checkmark
|
Checkmark
|
|
|
PIPS® (Per Inlet Power Sensing) |
Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet. |
Checkmark
|
Checkmark
|
|
|
POPS® (Per Outlet Power Sensing) |
Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet. |
Checkmark
|
Checkmark
|
|
|
RamLock Locking Outlets |
A mechanical locking mechanism built to secure the broadest range of C14 and C20 plugs in place. |
Checkmark
|
|
|
|
R/G/B LED Outlet Indicators |
R/G/B LEDs identify an outlet's on/off state, if it's above/below a certain power threshold, or if it's in suspect of a power measurement irregularity. |
Checkmark
|
|
|
|
Star Multi-Linking |
PRO2 provides the ability to link up to four power circuits using one IP address. Primary Expansion PDU provides backup power to the network card. |
|
Checkmark
|
|
|
Temperature/Humidity Monitoring |
Primary and Expansion (select products) units each support two external 10' (3m) Temperature/Humidity probes. Receive SNMP-based alerts and email notifications. |
|
Checkmark
|
|
|
USB Mass Configuration |
A quick and easy solution for PDU configuration and setup. |
Checkmark
|
Checkmark
|