Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Show Advanced Options
Displaying Product 501 - 504 of 504 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
48DCWB-16-2X600-E0 -48 VDC 16 57.6 -48 1200 1200 DC Terminals Switched -48 VDC Remote Pow... None Current (A) 4U Horizontal None false
48DCWB-04-4X125-E0NB -48 VDC 4 24.0 -48 500 500 DC Terminals -48 VDC Remote Power Manage... None Current (A) 2.5U Horizontal None false
4805-XLS-16B -48 VDC 16 9.6 -48 200 200 DC Terminals Sentry -48VDC Remote Power ... None Current (A) 2U Horizontal None false
48DCWB-12-2X100-A1NB -48 VDC 12 9.6 -48 200 200 DC Terminals Sentry -48 VDC Remote Power... None Current (A) 2U Horizontal None false
1 2 3 4 6 Next →