Rack PDU Selector
Displaying Product 401 - 408 of 408 in total
| Request For Quote | Model # | Type | Total Outlets | Power Capacity kW | Voltage | Current (A) | Current Rated (A) | Phase | Plug Type | Description | PDU Platform | Outlet Monitoring | Dimensions | Mounting | Branch Monitoring | Input Monitoring | Alt Phase |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 48DCWC-16-2X100-A0 | -48 VDC | 16 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48VDC Remote Power Ma... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
| 48DCWC-12-2X100-A1NB | -48 VDC | 12 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
| 48DCWC-08-2X100-B0NB | -48 VDC | 8 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
| 48DCWC-04-4X070-D0NB | -48 VDC | 4 | 13.4 | -48 | 280 | 280 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
| 48DCWC-10-2X300-E0NB | -48 VDC | 10 | 28.8 | -48 | 600 | 600 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 3U Horizontal | None | None | false | ||
| 48DCWC-04-4X125-E0NB | -48 VDC | 4 | 24.0 | -48 | 500 | 500 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
| 48DCWC-16-2X600-E0 | -48 VDC | 16 | 57.6 | -48 | 1200 | 1200 | DC | Terminals | PRO1 Switched -48 VDC Remot... | PRO1 | Current (A) | 4U Horizontal | None | None | false | ||
| 48DCWC-04-2X100-D0NB | -48 VDC | 4 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false |