Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

  • Input Power Capacity

  • PDU Platform

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Branch Monitoring

  • Show Advanced Options
Displaying Product 501 - 545 of 545 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description PDU Platform Outlet Monitoring Dimensions Mounting Branch Monitoring Input Monitoring Alt Phase
STV-3534A Smart 30 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
STV-3534C Smart 30 11.5 415 20 16 3-Phase Wye (L-N) 240/415V Wye 20A IEC 60309 3P+N+G 6Hr PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
STV-3534D Smart 30 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
STV-3534J Smart 30 11.0 400 16 16 3-Phase Wye (L-N) 230/400V Wye 16A IEC 60309 3P+N+PE 6Hr PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
STV-3534K Smart 30 22.0 400 32 32 3-Phase Wye (L-N) 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
STV-3534Z Smart 30 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P PRO1 Smart Primary PIPS, 0U... PRO1 None 0U Vertical None PIPS false
C1W24VS-1DFA25A5 Switched 24 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P PRO1 Switched PDU with PIPS... PRO1 None 0U Vertical Sense PIPS false
C1W24VT-5PPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
C1W24VT-5CPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
C1W08HC-0ABA2BAC Switched 8 3.3 208 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched PRO1, 1U, 8 x IEC ... PRO1 None 1U Horizontal Sense PIPS false
C1W08HC-2CBA2BAC Switched 8 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Switched PRO1, 1U, 8 x IEC ... PRO1 None 1U Horizontal Sense PIPS false
C1W08HC-EPBA2BAC Switched 8 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched PRO1, 1U, 8 x IEC ... PRO1 None 1U Horizontal Sense PIPS false
STV-4540K Switched 24 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched PRO1 with PIPS (Pe... PRO1 None 0U Vertical Sense PIPS false
STV-3531A Smart 30 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Smart PRO1, PIPS (Per Input... PRO1 None 0U Vertical None PIPS false
STV-3531D Smart 30 3.6 230 16 16 1-Phase (L-N) IEC C20 230V Inlet Smart PRO1, PIPS (Per Input... PRO1 None 0U Vertical None PIPS false
STV-4541A Switched 24 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Switched PRO1 with PIPS (Pe... PRO1 None 0U Vertical Sense PIPS false
STV-4541D Switched 24 3.6 230 16 16 1-Phase (L-N) IEC C20 230V Inlet Switched PRO1 with PIPS (Pe... PRO1 None 0U Vertical Sense PIPS false
STV-4540A Switched 24 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Switched PRO1 with PIPS (Pe... PRO1 None 0U Vertical Sense PIPS false
STV-4540D Switched 24 3.6 230 16 16 1-Phase (L-N) IEC C20 230V Inlet Switched PRO1 with PIPS (Pe... PRO1 None 0U Vertical Sense PIPS false
C-12H2C211 Metered 12 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Metered PDU, 1U, 12 IEC C13... None None 1U Horizontal None Current (A) false
C-12HEK211 Metered 12 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Metered PDU, 1U, 12 IEC C13... None None 1U Horizontal None Current (A) false
C1W24VT-5BPA15AC Switched 24 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-30P Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
C1W08HC-1ACA2BA5 Switched 8 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Switched PRO1, PIPS (Per In... PRO1 None 1U Horizontal Sense PIPS false
C1W08HC-1DCA2BA5 Switched 8 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Switched PRO1, PIPS (Per In... PRO1 None 1U Horizontal Sense PIPS false
C1W16VS-1AFA17A5 Switched 16 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Switched PRO1, 0U, 16 x NEM... PRO1 None 0U Vertical Sense PIPS false
C1W16VS-1DFA17A5 Switched 16 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Switched PRO1, 0U, 16 x NEM... PRO1 None 0U Vertical Sense PIPS false
C1W08HC-0A002BAC Switched 8 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched PRO1, 1U, 8 x IEC ... PRO1 None 1U Horizontal None PIPS false
C-12H0A111 Metered 12 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Metered PDU, Horizontal Mou... None None 1U Horizontal None Current (A) false
STV-3507L Smart 42 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Smart PRO1 with PIPS (Per I... PRO1 None 0U Vertical None PIPS false
C1W24VT-45PA15AC Switched 24 22.0 400 32 32 3-Phase Wye (L-N) 230/400V 56 Series 56P532 Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
C1S15HN-YQJN5BC3-013 Smart 15 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Smart PRO1 with PIPS (Per I... PRO1 None 2U Horizontal None PIPS false
C1S15HN-DQJN5BC3-013 Smart 15 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Smart PRO1 with PIPS (Per I... PRO1 None 2U Horizontal None PIPS false
C1S15HN-DFJN5BC3-013 Smart 15 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Smart PRO1 with PIPS (Per I... PRO1 None 2U Horizontal None PIPS false
C1W16HR-1ACA5BA5 Switched 16 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Switched PRO1, Per Input Po... PRO1 None 2U Horizontal None PIPS false
C1W16HR-1DCA5BA5 Switched 16 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Switched PRO1, Per Input Po... PRO1 None 2U Horizontal None PIPS false
C1S24VS-5PFA11F2 Smart 24 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Smart PRO1, 0U, 18 x IEC C1... PRO1 None 0U Vertical None Current (A) false
C1S24VS-4PFA11F2 Smart 24 22.0 400 32 32 3-Phase Wye (L-N) 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr Smart PRO1, 0U, 18 x IEC C1... PRO1 None 0U Vertical None Current (A) false
48DCWC-16-2X100-A0 -48 VDC 16 9.6 -48 200 200 DC Terminals PRO1 -48VDC Remote Power Ma... PRO1 Current (A) 2U Horizontal None None false
48DCWC-12-2X100-A1NB -48 VDC 12 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
48DCWC-08-2X100-B0NB -48 VDC 8 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
48DCWC-04-4X070-D0NB -48 VDC 4 13.4 -48 280 280 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2.5U Horizontal None None false
48DCWC-10-2X300-E0NB -48 VDC 10 28.8 -48 600 600 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 3U Horizontal None None false
48DCWC-04-4X125-E0NB -48 VDC 4 24.0 -48 500 500 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2.5U Horizontal None None false
48DCWC-16-2X600-E0 -48 VDC 16 57.6 -48 1200 1200 DC Terminals PRO1 Switched -48 VDC Remot... PRO1 Current (A) 4U Horizontal None None false
48DCWC-04-2X100-D0NB -48 VDC 4 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
1 2 3 4 6 Next →