Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

    • Legrand Universal Connector
    • IEC C20 100-120V Inlet
    • NEMA L6-30P
    • IEC C20 200-240V Inlet
    • NEMA L5-30P
    • IEC C20 100-240V Inlet
    • NEMA L15-30P
    • 208V Wye 60A IEC 60309 3P+N+G 9Hr
    • CS8365 3P+G 50A
    • NEMA L21-30P
    • IEC 230V/32A 2P+PE 6Hr
    • NEMA L22-20P
    • 240/415V Wye 20A IEC 60309 3P+N+G 6Hr
    • 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr
    • 240/415V Wye 30A IEC 60309 3P+N+G 6Hr
    • 230/400V Wye 16A IEC 60309 3P+N+PE 6Hr
    • NEMA L22-30P
    • IEC 208V/60A 2P+G 6Hr
    • IEC 230V/63A 2P+PE 6Hr
    • NEMA L15-20P
    • NEMA L21-20P
    • IEC 230V/16A 2P+PE 6Hr
    • NEMA L6-20P
    • IEC C20 230V Inlet
    • 208V Delta 60A IEC 60309 3P+G 9Hr
    • 230/400V 56 Series 56P532
    • 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr
    • Terminals
    • 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr
    • 230/400V Wye 63A IEC 60309 3P+N+PE 6Hr
    • 240/415V Wye 60A IEC 60309 3P+N+G 6Hr
    • 230V 56 Series 56P332
    • IEC 240V/30A 2P+PE 6Hr
    • CS8265 2P+G 50A
    • 208V Delta 30A IEC 60309 3P+G 9Hr
    • 230/400 63A & 240/415V Wye 60A IEC 60309 3P+N+G 6Hr
    • 208V Delta 20A IEC 60309 3P+G 9Hr
    • 230/400V Wye 125A IEC 60309 3P+N+PE 6Hr
    • 240/415V Wye 100A IEC 60309 3P+N+G 6Hr
  • Input Power Capacity

  • PDU Platform

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Branch Monitoring

  • Show Advanced Options
Displaying entries 601 - 600 of 401 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description PDU Platform Outlet Monitoring Dimensions Mounting Branch Monitoring Input Monitoring Alt Phase
1 2 3 4 5 Next →