Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

  • Input Power Capacity

  • PDU Platform

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Branch Monitoring

  • Show Advanced Options
Displaying Product 501 - 511 of 511 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description PDU Platform Outlet Monitoring Dimensions Mounting Branch Monitoring Input Monitoring Alt Phase
C1W24VS-1DFA25A5 Switched 24 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P PRO1 Switched PDU with PIPS... PRO1 None 0U Vertical Sense PIPS false
C1W24VT-5PPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
C1W24VT-5CPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched PRO1, PIPS (Per In... PRO1 None 0U Vertical Sense PIPS false
48DCWC-16-2X100-A0 -48 VDC 16 9.6 -48 200 200 DC Terminals PRO1 -48VDC Remote Power Ma... PRO1 Current (A) 2U Horizontal None None false
48DCWC-12-2X100-A1NB -48 VDC 12 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
48DCWC-08-2X100-B0NB -48 VDC 8 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
48DCWC-04-4X070-D0NB -48 VDC 4 13.4 -48 280 280 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2.5U Horizontal None None false
48DCWC-10-2X300-E0NB -48 VDC 10 28.8 -48 600 600 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 3U Horizontal None None false
48DCWC-04-4X125-E0NB -48 VDC 4 24.0 -48 500 500 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2.5U Horizontal None None false
48DCWC-16-2X600-E0 -48 VDC 16 57.6 -48 1200 1200 DC Terminals PRO1 Switched -48 VDC Remot... PRO1 Current (A) 4U Horizontal None None false
48DCWC-04-2X100-D0NB -48 VDC 4 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... PRO1 Current (A) 2U Horizontal None None false
1 2 3 4 6 Next →