Switched POPS PDU - 8.6kW, C2WG24BN-YCLN5D6
Key Features
-
Network MonitoringGain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more. -
Hot-Swap Network CardNetwork access is ensured when power is lost to the Primary unit with backup power provided by the Linked unit. -
Star Multi-LinkingPRO2 provides the ability to link up to four power circuits using one IP address. Primary Expansion PDU provides backup power to network card. -
Temperature/Humidity MonitoringPrimary and Expansion (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications. -
Auto-Flip Current DisplayEasy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets. -
Per-Inlet Power SensingPIPS® (Per Inlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet. -
Per-Outlet Power SensingPOPS® (Per Outlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet. -
Branch Current MonitoringMonitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit. -
Branch Circuit ProtectionThis PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL 489 rated magnetic-hydraulic circuit breakers or UL 248 fuses. -
Outlet ControlOn Switched PDUs, cycle power to individual outlets or groups of outlets to reboot servers, or power off unused receptacles. -
HDOT (High Density Outlet Technology)The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention, and UL94V-0 flame rating. -
High Retention Locking OutletsPRO2 receptacles have high retention and are compatible with P-Lock type power cords.
Description
The Server Technology® PRO2 Switched POPS PDU provides control of outlet power and local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® and POPS® technology provides billing-grade accurate measurement of current, voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input and at each output. These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The PRO2 Switched POPS “Primary” PDU can be connected to as many as three (with optional module) PRO2 Switched POPS “Link” PDUs to extend the network access to the redundant or secondary power feed without the risks of a daisy chain linking configuration.Inputs
| Input Voltage (V): | 208 |
| Input Plug: | NEMA L21-30P |
| Input Current (A): | 30 |
| Input Current Rated (A): | 24 |
| Input Power Capacity (kW): | 8.6 |
Outputs
| Connector | Rating |
|---|---|
| (18) x IEC 60320/C13 | North American Rating: ≤ 12A @208V L-L (15A Peak) |
| (6) x IEC 60320/C19 | North American Rating: ≤ 16A @208V L-L (20A Peak) |
Branch Circuit Protection
UL489 Compliant 2-pole, 20A trip circuit breakers, three (3) branch, rating: ≤ 16A, 10 kAIC (North America) / (5 kAIC ROW) Interrupt RatingPhysical
Dimensions: 3.5in tall x 17.2in wide x 17.5in deep [89mm x 437mm x 445mm]Environmental
Operating Environment: 32°F to 122°F / 0°C to 50°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevationStorage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations
Communications & Security
10/100/1000 Mbps Ethernet (RJ-45 connector), RS-232 serial (RJ-45 connector)Two (2) temperature/humidity sensor inputs (4P4C), Link port (RJ-12) - {also on Link PDU}
Web-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP
Certifications
North American:Safety (Listed & Certified, cTUVus mark)
- UL 62368-1
- CSA C22.2 No. 62368-1
- FCC Part 15 Subpart B Sections 15.107 & 15.109, Class A
- CAN ICES-003, Class A
Measurement Accuracy
Input Measurement Accuracy:LED Current = ± 10% at 0.1 amp (0.3 - 9.9 amps) and 1 amp (> 9.9 amps) resolution
GUI Current = ± 1% at 0.01 amp resolution (above 0.25 amp)
Voltage = ± 1% at 0.1 volt resolution (nominal ± 10%)
Active Power = ± 1% at 1 watt resolution
Apparent Power = ± 1% at 1 volt-amp resolution
Power Factor = ± 3% at 0.01 resolution
Crest Factor = ± 10% at 0.1 resolution
Energy = ± 1% at 0.1 kilowatt-hour resolution
Output Measurement Accuracy
GUI Current = ± 1% at 0.01 amp resolution (above 0.15 amp)
Voltage = ± 1% at 0.1 volt resolution (nominal ± 10%)
Active Power = ± 1% at 1 watt resolution
Apparent Power = ± 1% at 1 volt-amp resolution
Power Factor = ± 3% at 0.01 resolution
Crest Factor = ± 10% at 0.1 resolution
Energy = ± 1% at 1 watt-hour resolution
Branch Measurement Accuracy
Current = ± 3% at 0.01 amp resolution (above 0.5 amp)