Smart PDU - 3.3kW, CS-10H0A413H3

Key Features

  • Network monitoring r4
    Network Monitoring
    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
  • Hot swap network card r4
    Hot-Swap Network Card
    Network access is ensured when power is lost to the Primary unit with backup power provided by the Linked unit.
  • Temperature humidity monitoring r4
    Temperature/Humidity Monitoring
    Primary and Expansion (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.
  • Auto flip current display r4
    Auto-Flip Current Display
    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.
  • Pips   per inlet power sensing sti r4
    Per-Inlet Power Sensing
    PIPS® (Per Inlet Power Sensing) Monitors Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet.
  • Branch circuit protection r4
    Branch Circuit Protection
    This PDU meets the UL and IEC 62368-1 requirement for branch circuit protection through UL 489 rated magnetic-hydraulic circuit breakers or UL 248 fuses.
  • Hdot high density outlet technology r4
    HDOT (High Density Outlet Technology)
    The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention, and UL94V-0 flame rating.
  • High retention locking outlets r4
    High Retention Locking Outlets
    PRO2 receptacles have high retention and are compatible with P-Lock type power cords.
  • High temperature rating r4
    High Temperature Rating
    This product has been tested and approved for safe and reliable operation in 65 °C data center environments.

Description

The Server Technology® Smart PDU provides local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® technology provides accurate measurement of current (billing-grade), voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input. These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The Smart “Primary” PDU can be connected to a Smart “Link” PDU to extend the network access to the redundant or secondary power feed.

Inputs

Input Voltage (V): 208
Input Plug: IEC C20 100-240V Inlet
Input Current (A): 16
Input Current Rated (A): 16
Input Power Capacity (kW): 3.3
Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7

Outputs

Connector Rating
(8) x IEC 60320/C13 North American Rating: ≤ 12A @208V L-L (15A Peak)
Global Rating: ≤ 10A @230V L-N
(2) x IEC 60320/C19 North American Rating: ≤ 16A @208V L-L (20A Peak)
Global Rating: ≤ 16A @230V L-N

Branch Circuit Protection

UL489 Compliant 2-pole, 20A trip circuit breakers, two (2) branch, rating: ≤ 16A, 5 kAIC Interrupt Rating

Physical

Dimensions: 1.75in tall x 17.2in wide x 7.0in deep [45mm x 437mm x 178mm]

Environmental

Operating Environment: 32°F to 149°F / 0°C to 65°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevation
Storage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations

Communications & Security

10/100/1000 Mbps Ethernet (RJ-45 connector), RS-232 serial (RJ-45 connector)
Two (2) temperature/humidity sensor inputs (4P4C), Link port (RJ-12) - {also on Link PDU}
Web-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP

Certifications

North American:
Safety (Listed & Certified, cTUVus mark)
  • UL 62368-1
  • CSA C22.2 No. 62368-1
EMC
  • FCC Part 15 Subpart B Sections 15.107 & 15.109, Class A
  • CAN ICES-003, Class A


Global:
Safety
  • EN IEC 62368-1 (TUVR certified, T-mark)
  • IEC 62368-1 incl. regional, national and harmonized differences (IECEE CB scheme) EMC
EMC
  • EN 55032 / CISPR 32
  • EN 55035 / CISPR 35
  • EN 61000-3-2 / IEC 61000-3-2
  • EN 61000-3-3 / IEC 61000-3-3

CE Mark
  • 2011/65/EU (RoHS Directive)
  • 2014/35/EU (Low Voltage Directive)
  • 2014/30/EU (EMC Directive)
UKCA Mark
  • RoHS
  • Electrical Equipment (Safety)
  • Electromagnetic Compatibility

Measurement Accuracy

Input Measurement Accuracy:
LED Current = ± 10% at 0.1 amp (0.3 - 9.9 amps) and 1 amp (> 9.9 amps) resolution
GUI Current = ± 1% at 0.01 amp resolution (above 0.25 amp)
Voltage = ± 1% at 0.1 volt resolution (nominal ± 10%)
Active Power = ± 1% at 1 watt resolution
Apparent Power = ± 1% at 1 volt-amp resolution
Power Factor = ± 3% at 0.01 resolution
Crest Factor = ± 10% at 0.1 resolution
Energy = ± 1% at 0.1 kilowatt-hour resolution

More Info:

Download Datasheet Contact Us