- Smart PDU ▸
- PRO3X Smart C3S36RL 5.7kW – 8.6kW (18) C13 outlets & (18) Cx outlets
PRO3X Smart C3S36RL 5.7kW – 8.6kW (18) C13 outlets & (18) Cx outlets Rack PDU
More Info:
Contact UsMore Info:
Family and Product Details
-
Family Description
This all new Server Technology PRO3X Smart PDU features RamLock HDOT outlets running with the Xerus Technology Platform's state of the art network interface module. Server Technology's unique RamLock, a self-locking, elbow-catch mechanism to prevent accidental cord disconnects on standard network power cords. The PDU features HDOT outlets which are dedicated C13 outlets, while the other HDOT Cx outlets can be treated as either a C13 or C19 outlet. This innovative PDU combines input power and branch current monitoring and supports Legrand plug-and-play sensor types like temperature, humidity, water, dry contact closure, airflow, air pressure differential, and more.
-
Family Specifications
- Branch Monitoring: Current (A)
- Branch Overcurrent Protection: 10 kAIC
- Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
- Dual Input: No
- High Retention Outlets: Yes
- Input Current Display: Auto-Orient
- Input Monitoring: PIPS
- Locking Outlets: Yes
- Max Operating Temperature: 60 °C
- Fast Movers: No
- Mounting: 0U Vertical
- Outlet Monitoring: None
- PDU Platform: PRO3X
- Power Pivot Input: No
- Product Height (inch): 70.0
- Product Height (mm): 1778
- Product Max Depth (inch): 3.19
- Product Max Depth (mm): 82
- Product Nominal Depth (inch): 2.5
- Product Nominal Depth (mm): 64
- Product Width (inch): 2.2
- Product Width (mm): 56
-
Product Specifications
-
★★★ C3S36RL-YCJE2MT3 (Smart) Download Datasheet Input Power Capacity (kW): 8.6 Input Plug Type: NEMA L21-30P Input Current (A): 30 Input Current Rated (A): 24 Input Nominal Voltage (V): 208 Input Phase: 3-Phase Wye (L-L) Input Cord Location: Bottom/End Outlet Form Factor: Total Outlets: 36 IEC C13 Count: 18 Cx Count: 18 -
★★★ C3S36RL-DCJE2MT3 (Smart) Download Datasheet Input Power Capacity (kW): 8.6 Input Plug Type: NEMA L15-30P Input Current (A): 30 Input Current Rated (A): 24 Input Nominal Voltage (V): 208 Input Phase: 3-Phase Delta (L-L) Input Cord Location: Bottom/End Outlet Form Factor: Total Outlets: 36 IEC C13 Count: 18 Cx Count: 18
-
- Drawings
-
Documents
Firmware
Download Center Manual
Related Documents★★★ PRO3X - PDU Network Connection Setup Guide ★★★ PRO3X Factory Default Reset ★★★ PRO3X User Guide - CLI ★★★ PRO3X User Guide - Features ★★★ PRO3X User Guide - GUI Application Notes
Related Documents
Technical Notes
White Papers
Related DocumentsExport Compliance Warranty
Warranty Policy
Have a power strategy expert contact me!
PRO3X Smart C3S36RL 5.7kW – 8.6kW (18) C13 outlets & (18) Cx outlets
Thank you for your interest in our products
Please fill out this form with your information and we will have an authorized representative in your area contact you within 24 hours.
Server Technology respects your privacy and would never sell or expose your personal information. Please review our Privacy Policy for more information.