Metered STV-2001 3.3kW - 7.3kW (24) C13 & (6) C19 outlets Rack PDU

Key Features

  • Input current monitor

    Auto-Flip Current Display

    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Pac g4 feature icon cable retention r4

    High Retention Locking Outlets

    Receptacles have high retention and are compatible with P-Lock type power cords.

  • High temp

    High Temperature Rating

    This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.

  • Pac g4 feature icon power pivot r4

    Power Pivot™

    The 90 degree rotatable power cord allows for standardized deployment at any facility no matter where power must be routed.

  • Flexible mounting

    Flexible Mounting

    This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: Current (A)
    • Locking Outlets: Yes
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: Yes
    • Product Height (inch): 60.0
    • Product Height (mm): 1524
    • Product Max Depth (inch): 2.25
    • Product Max Depth (mm): 58
    • Product Nominal Depth (inch): 2.25
    • Product Nominal Depth (mm): 58
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • STV-2001G (Metered)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Pivot
      Total Outlets: 30
      IEC C13 Count: 24
      IEC C19 Count: 6
      Utility Outlet: 0
    • STV-2001C (Metered)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Pivot
      Total Outlets: 30
      IEC C13 Count: 24
      IEC C19 Count: 6
      Utility Outlet: 0
    • STV-2001K (Metered)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Pivot
      Total Outlets: 30
      IEC C13 Count: 24
      IEC C19 Count: 6
      Utility Outlet: 0
    • STV-2001B (Metered)
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: NEMA L6-20P
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Pivot
      Total Outlets: 30
      IEC C13 Count: 24
      IEC C19 Count: 6
      Utility Outlet: 0
    • STV-2001J (Metered)
      Download Datasheet
      Input Power Capacity (kW): 3.6
      Input Plug Type: IEC 230V/16A 2P+PE 6Hr
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Pivot
      Total Outlets: 30
      IEC C13 Count: 24
      IEC C19 Count: 6
      Utility Outlet: 0
  • Drawings

    Design Diagram - DD 412-0585-35

    Wiring Diagram - WD 495-0585-35H (coming soon)

  • Documents