Metered C-12H2 3.3kW - 3.6kW (12) C13 outlets Rack PDU

Key Features

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

EOL End of Life

More Info:

Contact Us

More Info:

EOL End of Life

Family and Product Details

  • Family Description

    The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection:
    • Branch Overcurrent Protection Type: None
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display: Standard
    • Input Monitoring: Current (A)
    • Locking Outlets: No
    • Max Operating Temperature: 40 °C
    • Mounting: 1U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 1.75
    • Product Height (mm): 45
    • Product Max Depth (inch): 5.0
    • Product Max Depth (mm): 127
    • Product Nominal Depth (inch): 5.0
    • Product Nominal Depth (mm): 127
    • Product Width (inch): 17.0
    • Product Width (mm): 432
  • Product Specifications
  • Drawings

    Design Diagram - DD 412-0414-12

    Wiring Diagram - WD 495-0414-12 (coming soon)

  • Documents