- Fail safe power redundancy PDU ▸
- Basic Automatic Transfer Switch (ATS) Dual inlets 2.8kW - 7.3kW (8) C13 outlets
Basic Automatic Transfer Switch (ATS) Dual inlets 2.8kW - 7.3kW (8) C13 outlets Rack PDU
Key Features
-
Color Identification
Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.
More Info:
Contact UsMore Info:
Family and Product Details
-
Family Description
The Fail-Safe Transfer Switch (FSTS) features two input power feeds, from separate AC circuits, to supply single-power supply equipment with dual, redundant power sources. A primary AC circuit provides power to the connected device(s). If that primary power sources becomes unavailable for whatever reason, then the FSTS auto-switches to the secondary power source to support the connected equipment. The transfer from one power source to the other is seamless to the connected equipment. When the secondary power source is available, an interruption of the primary power source will not affect the equipment's uptime or performance. Unique to the FSTS is the ability to designate which power source is primary and which is secondary. With the Primary Select switch, a power engineer simply toggles the switch from primary to secondary, which transfers the load from one power feed to the other. Now, the “secondary" becomes “primary" and the power engineer can safely work on the first power source without dropping power to the connected equipment. Also exclusive to the FSTS is the ability to select the high voltage (208-230V) or low voltage (110-120V) operating range of the AC power source. Use the FSTS as a universal power transfer switch for all cabinets and servers, regardless of the voltage. Before applying power for the first time, just remove a panel and then choose the appropriate voltage range
-
Family Specifications
- Branch Monitoring: None
- Branch Overcurrent Protection:
- Branch Overcurrent Protection Type: None
- Dual Input: Yes
- High Retention Outlets: No
- Input Current Display: None
- Input Monitoring: None
- Locking Outlets: No
- Max Operating Temperature: 40 °C
- Fast Movers: No
- Mounting: 1U Horizontal
- Outlet Monitoring: None
- PDU Platform: None
- Power Pivot Input: No
- Product Height (inch): 1.75
- Product Height (mm): 45
- Product Max Depth (inch): 7.0
- Product Max Depth (mm): 178
- Product Nominal Depth (inch): 7.0
- Product Nominal Depth (mm): 178
- Product Width (inch): 17.2
- Product Width (mm): 437
- Transfer Switch: Yes
- Transfer Switch Phase Synch Required: Yes
-
Product Specifications
-
★★★ PTTS-H008-0-02M (FSTS)
Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7Download Datasheet Input Power Capacity (kW): 3.3 Input Plug Type: IEC C20 100-240V Inlet Input Current (A): 16 Input Current Rated (A): 16 Input Nominal Voltage (V): 208 Input Phase: 1-Phase (L-L) Input Cord Location: Horizontal Outlet Form Factor: Conventional Total Outlets: 8 IEC C13 Count: 8 -
★★★ PTTS-H008-O-02M (FSTS)
Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7Download Datasheet Input Power Capacity (kW): 1.9 Input Plug Type: IEC C20 100-240V Inlet Input Current (A): 16 Input Current Rated (A): 16 Input Nominal Voltage (V): 120 Input Phase: 1-Phase (L-L) Input Cord Location: Horizontal Outlet Form Factor: Conventional Total Outlets: 8 IEC C13 Count: 8
-
-
Drawings
Rev C or Higher
Design Drawing Rev C and Higher - DD 810-03-0407-01
Wiring Diagram Rev C and Higher - WD 495-0407-21
Rev B or Lower
Design Drawing Rev B and Earlier - DD 412-0407-1
Wiring Diagram Rev B and Earlier - WD 495-0407-21
-
Documents
Manual
UG - PTTS Fail-Safe Transfer Switch - Installation & Operations Manual Compliance
Export Compliance Warranty
Warranty Policy
Have a power strategy expert contact me!
Basic Automatic Transfer Switch (ATS) Dual inlets 2.8kW - 7.3kW (8) C13 outlets
Thank you for your interest in our products
Please fill out this form with your information and we will have an authorized representative in your area contact you within 24 hours.
Server Technology respects your privacy and would never sell or expose your personal information. Please review our Privacy Policy for more information.