Basic CB-12H2 3.3kW - 3.6kW (12) C13 outlets Rack PDU

Key Features

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Basic PDU provides reliable power distribution for installing IT equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection:
    • Branch Overcurrent Protection Type: None
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: None
    • Input Monitoring: None
    • Locking Outlets: No
    • Max Operating Temperature: 40 °C
    • Fast Movers: No
    • Mounting: 1U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 1.75
    • Product Height (mm): 45
    • Product Max Depth (inch): 2.25
    • Product Max Depth (mm): 58
    • Product Nominal Depth (inch): 2.25
    • Product Nominal Depth (mm): 58
    • Product Width (inch): 17.0
    • Product Width (mm): 432
  • Product Specifications
    • CB-12H2-C20 (Basic)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 12
      IEC C13 Count: 12
      Utility Outlet: 0
  • Drawings

    Design Diagram - DD 412-0370-1

    Wiring Diagram - WD 495-0370-3 (coming soon)

  • Documents