PRO3X Basic C3B36RL 11kW – 22kW (18) C13 outlets & (18) Cx outlets Rack PDU

More Info:

Contact Us

More Info:

Family and Product Details

  • Family Description

    This all new Server Technology Basic PDU features RamLock, a self-locking, elbow-catch mechanism to prevent accidental cord disconnects on standard network power cords along with HDOT Cx, a hybrid C13/C19 outlet that accepts either an IEC C14 or C20 plug. The PDU features dedicated HDOT C13 outlets and HDOT Cx which can be treated as either a C13 or C19 outlet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 10 kAIC (North America) / (5 kAIC ROW)
    • Branch Overcurrent Protection Type: Circuit Breaker: 1-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: None
    • Input Monitoring: None
    • Locking Outlets: Yes
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 70.0
    • Product Height (mm): 1778
    • Product Max Depth (inch): 3.19
    • Product Max Depth (mm): 82
    • Product Nominal Depth (inch): 2.5
    • Product Nominal Depth (mm): 64
    • Product Width (inch): 2.2
    • Product Width (mm): 56
  • Product Specifications
    • C3B36RL-GPJE0AT2 (Basic)
      Download Datasheet
      Input Power Capacity (kW): 17.3
      Input Plug Type: 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 415
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Bottom/End
      Total Outlets: 36
      IEC C13 Count: 18
      Cx Count: 18
    • C3B36RL-5CJE0AT2 (Basic)
      Download Datasheet
      Input Power Capacity (kW): 17.3
      Input Plug Type: NEMA L22-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 415
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Bottom/End
      Total Outlets: 36
      IEC C13 Count: 18
      Cx Count: 18
    • C3B36RL-GNJE0AT2 (Basic)
      Download Datasheet
      Input Power Capacity (kW): 11.5
      Input Plug Type: 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 415
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Bottom/End
      Total Outlets: 36
      IEC C13 Count: 18
      Cx Count: 18
  • Drawings

    Design Drawing - DD 412-1500-040

    Wiring Diagram - WD 495-1500-040

    Visio Stencil - ENA-1500-040

  • Documents