Basic PDU - 1.9kW, CB-12H1-C20
Key Features
-
High Retention Locking OutletsPRO2 receptacles have high retention and are compatible with P-Lock type power cords.
Description
The Server Technology® Basic PDU provides reliable power distribution for installing IT equipment into the rack/cabinet.Inputs
| Input Voltage (V): | 120 |
| Input Plug: | IEC C20 100-120V Inlet |
| Input Current (A): | 20 |
| Input Current Rated (A): | 16 |
| Input Power Capacity (kW): | 1.9 |
| Requires PTCORD-L5, -L6, or –L7 | |
Outputs
| Connector | Rating |
|---|---|
| (12) x NEMA 5-20R | North American Rating: ≤ 16A @120V L-N (20A Peak) |
Branch Circuit Protection
Physical
Dimensions: 1.75in tall x 17.0in wide x 2.25in deep [45mm x 432mm x 58mm]Environmental
Operating Environment: 32°F to 104°F / 0°C to 40°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevationStorage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations
Communications & Security
Not ApplicableCertifications
North American:Safety (Listed & Certified, cTUVus mark)
- UL 62368-1
- CSA C22.2 No. 62368-1
Measurement Accuracy
Input Measurement Accuracy:LED Current = ± 10% at 0.1 amp (0.3 - 9.9 amps) and 1 amp (> 9.9 amps) resolution
GUI Current = ± 5% at 0.01 amp resolution (above 0.25 amp)