PRODUCT SELECTOR
Page-head View All Product Families

Smart CS-2HD1 120V Dual Input/Output

Sentry Smart Power Monitor for 120V Power Distribution

Product Demo Data Sheet
 
BUY
 

The dual input, dual output Smart Power Monitor allows the ability to easily add input current load and power monitoring to any existing cabinet via an integral web based interface or through a serial connection.

This allows you to determine:
1) if there is available power to add additional devices to the cabinet.
2) if you are close to exceeding the circuit's capacity potentially leading to an over current protection device tripping and bringing down the input feed.
3) if each CDU is properly loaded to ensure redundancy when one of the two input feeds is lost.

This product is perfect for cabinets with pre-existing 120V basic power strips that need to be upgraded to include monitoring capabilities.
Note: In an A and B power input-feed configuration, each Cabinet Power Distribution Unit (CDU) should not be loaded to over 40% of the rated capacity to ensure that if one of the two power feeds is lost that the whole load can be supported by the remaining CDU.

Success Story: Looking to Monitor and Collect Aggregate Power Usage Throughout Your Data Center or Multiple Facilities?

Video: Smart Power Monitors Application

Specifications


Sentry  Cabinet PDU Specifications
Item # Input Voltages Rated
Amperage
Inputs Outlets Dimensions
(L x H x D)
CS-2HD1

CS-2HD1A131Z1

100 - 120V 50/60Hz

20A

(2) IEC 60320/C20 Power Inlets

(2) IEC 60320/C19 Outlets

1.75"x17.0"x7.0"
(44x432x178mm)
Additional Features and Specifications
Power Cord Options
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’

Standards
> cTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> FCC Class A, Part 15
> CE
> EMC-EN 55022 Class A, EN 55024

Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPv3 and LDAPS
> TACACS+
> RADIUS
> RS-232 (Serial)

Branch Circuit Protection
> Compliant to UL 60950-1

Accessories
> Temperature & Humidity Probe
   - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m)

Remote Power Monitoring

Monitor input power via IP or serial interface.

HTTP/HTTPs Web Configuration & Control

Use the Sentry Web interface to configure each unit's network settings. SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.

SNMP Management & Event Notification

The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information such as input power, temperature and humidity. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, and closed contacts (cabinet doors open/close).

1U Enclosure

A horizontal enclosure that occupies 1U horizontal rack space in the equipment cabinet. It typically mounts on the back of a 19 or 23 inch rack.

Secure Access - SSH or SSL Protection

Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device.  Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers.  Sentry supports SSLv3/TLSv1.

Integrated Temp/Humidity Probe Support

Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.

Firmware Flash Upgradeable

Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.

LDAP/LDAPS

The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
  - Microsoft Active Directory (MSAD)
  - Novell eDirectory (eDir)
  - Open LDAP

RS-232 Control

Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.

Drawings


Coming Soon!

Documents


 General Brochures
  > Sentry Cabinet PDU Family brochure  
  > Sentry Cabinet PDU Density Solution  
  > Product Family Comparison-Switched, Smart, Metered and Basic   
  > Server Technology Cabinet Rack PDUS comparison of solutions

 Manuals
  > CS-xxxx-x Smart Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.1)
  > CS-2HDxx Smart Power Monitor – Installation & Operations (Firmware Version 6.0)

 Technical Notes
  > Data & ShutDown Adapters, Cables& Kits
  > Sentry Security Features
  > Power Tower Cord & Connector Options
  > Inlet/Outlet Types & Cordsets

 Firmware
  > Current Release

 Additional Files
  > Sentry3 - SNMP (MIB & OID Tree)

White Papers
  > Planning, Implementing and Application of Cabinet Power Distribution Units
  > 3-Phase Power in the Data Center
  > Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
  > Smart Load Shedding Ensures Uptime
  > Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
  > "Article" Circuit Breakers - Are you protected?
  > JITC tested PDU's for DOD IT and NSA Applications
  > Cabinet Level Power Distribution Solutions for High Density Cabinets
  > Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
  > Best Practices for Secure Remote Power Management
  > Maximizing Network Uptime - Positive Impacts of Remote Power Management
  > True RMS Input Current Monitoring

  Application Notes
  > Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
  > Server Technology Mounting Bracket Guide

Support


At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.

Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.

Click here for further information on product support.

Global Approvals


Sentry Global PDU Specifications
Japan*
CS-2HD1A131Z1  
 
* Japan Standards:
  > PSE Mark to DENAN Law

All products carry the following agency approvals:
  > US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03
  > European Union (TUVGS mark) to EN 60950-1:2001
  > FCC Class A, Part 15
  > CE
  > EMC to EN 55022 Class A, EN 55024, CISPR 22 Class A

Chat with a Power Expert

We're here to serve you.

Learn More

Server Tech on YouTube

Watch our latest video.

Learn More

Request a Quote

Get details fast.
Request a quote.
Call us today at 800-835-1515.

Learn More