Your Highest Density + Ultimate Flexibility PDU Solution



Server Technology's HDOT Cx is the only PDU on the market to win multiple awards. With our new and innovative Cx outlet, you get two in one; a C13 and C19, thus the Cx outlet accommodates both C14 and C20 plugs. This reduces complexity and allows for the selection process to be simplified, while also lowering end costs. With HDOT Cx, you won't have to buy a new set of PDUs when equipment changes.



Limitless Possibilities
One Standard PDU, the HDOT Cx

Power Strategy Expert
Explains the Benefits of HDOT Cx



  • High Density Outlet Technology with Cx outlets icon

    Ultimate Flexibility

    Introducing the HDOT Cx
    The Cx outlet is the ultimate in flexibility, a C13 and C19 combined into one outlet. With no additional parts, a C14 or a C20 cable can be plugged into the Cx outlet.

    Download the HDOT Cx Flyer
  • Alt Phase Technology

    Easy Load Balancing

    Choose Alternating Phase
    Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis. This allows for shorter cords, quicker installation and easier load balancing for 3-phase rack mount PDUs.

    Read the Alt Phase Executive Summary
  • HDOT

    Ultimate Density

    High Density Outlet Technology
    High Density Outlet Technology (HDOT) has the most outlets in a 42U intelligent Rack PDU. Comes with high native cord retention and color-coded alternating-phase outlets for easy cabling.

    Discover HDOT




The Difference Between HDOT Cx PDUs and HDOT PDUs

The Cx outlet is replacing the C19 outlets, that are currently on the HDOT PDU today, with a hybrid outlet that can function as either a C13 or a C19 outlet. This innovative design reduces complexity within the selection process and limits the need to purchase a new set of PDUs when equipment changes, resulting in lowering end costs. HDOT Cx PDUs still have all the great features from previous HDOT PDUs: the most outlets per form factor, easy load balancing, and the ability to customize your PDU to the configuration of choice in only four easy steps.

Power Distribution Unit | Cx Outlet | Hybrid C13 Outlet + C19 Outlet



Click to visit our build your own HDOT PDU configurator

Just Four Easy Steps

  1. Choose Your Type
  2. Pick Your Power Options
  3. Select Plugs & Outlets
  4. Download Datasheet & Request for Quote







HDOT Cx Rack PDU Flexibility White Paper Download Pages

Change is Coming. Are You Ready?

Dynamic data center environments are always in flux – changing hardware, changing workloads, changing layouts, changing goals.

Explore the roles that flexibility and reusability will play going forward in making decisions around engineering future data center designs, and how data centers continue to work on their environmental impacts by pursuing efficiency, reusability, and waste reduction.

Prepare for Growing Data Center Demands,
Download the White Paper

Supporting Documents

Multiple Award-Winning Density Solutions


HDOT Cx and HDOT PDUs are the recipients of multiple industry awards including Data Center Solutions 2019 Data Center PDU Product of the Year and Datacenter Dynamics.
HDOT Cx DCS Awards 2019 HDOT DCD 2014 Awards



HDOT Cx

Highest Density plus Ultimate Flexibility

Server Technology's HDOT Cx is the only PDU that offers 2 outlets in 1 and alternate phase load balancing capabilities. Customers can now have an HDOT Cx PDU that supports the highest density in the market and provides the ultimate in flexibility for future equipment updates. Server Technology customers rank us as providing the highest quality PDU's, the best customer support, and most valuable innovation.

Connect with a power strategy expert!