Sentry Commander PT40
Power and Console Access for IT Equipment for Remote Branch Office Reboot Access
As enterprises increase the ratio of servers and network gear to IT & network administration, the ability to access, control and fix problems associated with remote IT equipment significantly increases. Enterprises that need remote branch office reboot access and customer premises equipment (CPE) have an even greater need for remote BIOS-level access and the ability to reboot each device.
The Sentry Commander PT40 uniquely combines Remote Power Management and Pass-Thru Console Port AccessTM into one enclosure and, uniquely, one interface. Pass-Thru Console Port Access integrates secure, in-band and/or out-of-band asynchronous communications for serial connections to remote devices' console ports for remote problem determination. Additionally, Pass-Thru Console Port Access can eliminate multiple modems and dial-up lines, or the need for a more costly terminal server.
Remote Power Management of the PT40's power receptacles allows a network manager to power off/on or reboot servers & network equipment from any location via secure Web, SSH, SNMP or secure out-of-band session for remote branch office reboot access. The network operations center eliminates the need to dispatch field service personnel for manual intervention. Using the PT40, they can quickly restart locked-up remote servers & internetworking devices to ensure that the network is fully operational around the clock.
An additional benefit of the PT40 is a PING command from the "Sentry:" command prompt that is available through telnet, modem, and serial (RS-232) console sessions. This PING command is useful for basic network diagnostics, such as determining whether network link integrity exists, or whether another device on the local or remote network is responsive.
The PT40 is ideal for servers and routers in remote branch offices, providing access to both reboot a remote server or router and connect to its console port to monitor the boot-up process and ensure it returns to an operational state.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets/ Outputs |
Dimensions (L x H x D) |
| Sentry Commander PT40 | |||||
| PT40-H404-1-02 | 100-120V 50/60Hz |
20A | IEC 60320/C20 Power Inlet |
(4) NEMA 5-20R (4) RJ12 Pass-thru Console Ports |
17.2" x 1.75" x 8" |
| PT40-H404-1-02C* | 100-120V 50/60Hz |
20A | IEC 60320/C20 Power Inlet |
(4) NEMA 5-20R (4) RJ12 Pass-thru Console Ports |
17.2" x 1.75" x 8" |
| PT40-H404-2-02 | 208-240V 60Hz |
20A | IEC 60320/C20 Power Inlet |
(4) IEC 60320/C13 (4) RJ12 Pass-thru Console Ports |
17.2" x 1.75" x 8" |
| PT40-H404-2-02C* | 208-240V 60Hz |
20A | IEC 60320/C20 Power Inlet |
(4) IEC 60320/C13 (4) RJ12 Pass-thru Console Ports |
17.2" x 1.75" x 8" |
| Options | |||||
| *Option C-HPT | Global Secure Modem 56K bps | ||||
| CAB-1413 | RJ12-to-RJ45 Sentry to Cisco/Sun data cable | ||||
| CAB-1414 | RJ12-to-RJ45 Sentry to Cabletron data cable | ||||
| KIT-0002 | DB25 M adapter and RJ12-to-RJ12 Straight thru modular data cable | ||||
| EMCU-1-1 | Environmental Monitoring unit w/ 1 Temp & Humid. Probe | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10’ | ||||
| EMWS-1-1 | Water Sensor Probe , 15’ | ||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 Communications > 10/100 BaseT Ethernet > SSLv3/TLSv1 > SSHv2 > LDAPv3/LDAPS > Half-duplex/Full duplex > RS-232 (Serial) Communications Interface > Speeds: 1200, 2400, 4800, 9600, 19200, 38400, 57600 > Pass-Thru Console Ports must be set at the same speed as the Sentry Standard Adapter Kit (1) RJ12-to DB9 Female (1) RJ12-to DB9 Male (1) RJ12-to DB25 Female (1) RJ12-to DB25 Male (4) RJ12-to RJ12 (6P6C) Crossover/ Rolled Data Cables (7') User Interface > Command Line Interface & HTML GUI for power management and configuration > Telnet/ANSI/VT 100 Terminal Emulation for command-line and Pass-Thru |
|||||
| Pass-Thru Console Port 6-pin RJ12 1= Signal Ground 2=Device Ready-In/DSR 3=Data-In/RD |
4=Data-Out/TD 5=Device Ready-Out/DTR 6=Signal Ground |
||||
VISIO STENCILS
Visio Stencil - Visio PT22, PT40, PT45, PT46 and PT49 - Remote Power Manager
Design Drawings
Design Drawing #1 - PT40-H404-x-02 412-0402-1
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Switched Cabinet PDU Family brochure
Manuals
> PT40 Commander - Installation & Operations v5.3
> PT40 Commander - Installation & Operations v5.2
> PT40 Commander - Installation & Operations v5.1
Technical Notes
> OutletControl_FineSNMPSet
> Accessing a PTSS or PTXL via Modem
> Data & ShutDown Adapters, Cables & Kits
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
> Sentry Security Features
> Using Sentry Remote Power Managers with Avocent DSView
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
> Global Security Modem
White Papers
> Best Practices for Secure Remote Power Management
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> JITC tested PDUs for DOD IT and NSA Applications
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
> PT40-H404-2-02C - PTXL-PT_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.



