POPS - Per Outlet Power Sensing PDU Products
Blade servers and high density computing power requirements continue to increase within the Data Center, creating heat proliferation and more challenges for managing the IT environment. To maintain their competitive advantage, data center managers need solutions such as Sentry Switch POPS (Outlet Power Sensing) units that monitor, track and manage servers and IT equipment and the equipment cabinet infrastructure that houses them.
Sentry Switched POPS PDUs combine all the features and functions of a Switched PDU with the ability to provide power monitoring per an individual outlet/device.
Power Information Per Individual Outlet
• Current load (A)
• Voltage (V)
• Power (kW)
• Apparent power (VA)
• Crest factor
• Power factor
Using our grouping technology, power information is available per device, groups of devices (application), individual Cabinet PDU or cabinet.
|
|
POPS Switched CDU CWG-8H
In/Out Voltage: 230 / 230 or 208 / 208 Max Capacity: 32A or 30A or 20A or 16A Low Current Outlets/Types: (8) IEC 60320/C13 Switched POPS or Global pdu power monitoring and management |
|
|
|
|
POPS Switched CDU CWG-16H
In/Out Voltage: 230 / 230 or 208 / 208 Max Capacity: 32A or 30A or 20A or 16A Low Current Outlets/Types: (16) IEC 60320/C13 Switched POPS |
|
|
|
|
POPS Switched CDU CWG-16V(C13/C19)
In/Out Voltage: 230 / 230 or 208 / 208 Max Capacity: 32A or 30A or 20A or 16A Low Current Outlets/Types: (12) IEC 60320/C13 & (4) IEC 60320/C19 Switched POPS or Switched |
|
|
|
|
POPS Switched CDU CWG-24V(C13/C19)
In/Out Voltage: 230 / 230 or 208 / 208 Max Capacity: 32A or 30A or 20A or 16A Low Current Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CDU CWG-24VD/VY(C13/C19)-3Ph
In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS or Switched |
|
|
|
|
POPS Switched CDU CWG-24V4(C13/C19)-3Ph
In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS or Switched |
|
|
|
|
POPS Switched CDU CWG-24V5(C13/C19)-3Ph
In/Out Voltage: 400 3-Phase / 230 Max Capacity: 30A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS or Global pdu power monitoring and management |
|
|
|
|
|||